EF-Series EuroFrame® Gen 2 Cabinet System
Helpful Downloads & Links
Design Tools
Overview

Availability: Europe

The EF-Series EuroFrame® Gen 2 Cabinet is an easy-to-use, computer and network equipment storage cabinet that complies with data center, computer room and premise network equipment room requirements. It is available in 15 popular frame sizes.

Features include:

  • Standard design configuration includes 78% perforated front and rear doors to support optimal front-to-rear airflow management
  • Brush-covered cable openings in the top panel provide easy access for overhead cabling
  • High static load rating supports up to 1500 kg (3300 lb) of equipment
  • Lockable two-piece side panels for easier handling provides quick access to equipment and cables
  • Cabinet solution adaptable to server, network or mixed-use application
  • Vertical Exhaust Duct configuration for high-density applications
  • Sized to match industry standards
  • Thermal, power and cable management accessories