Cabinets, Enclosures & Containment
Accessories
Thermal Management
Filler Panels
Add To Cart
Filler Panels
Qty:
Remove
Cart Subtotal:
Contact us for pricing.
Add to cart
Checkout
Filler Panels
Helpful Downloads & Links
Product Information
Spec Sheet
Design Tools
Overview
For airflow control and/or equipment mounting, fill empty spaces between mounted equipment.
Explore Product Options
Refine By
Confirm Selections
Reset
Height
1.72" (43.7 mm) 1U
10.47" (265.9 mm) 6U
12.22" (310.4 mm) 7U
13.97" (354.8 mm) 8U
15.72" (399.3 mm) 9U
17.47" (443.7 mm) 10U
19.22" (488.2 mm) 11U
20.97" (532.6 mm) 12U
3.47" (88.1 mm) 2U
5.22" (132.6 mm) 3U
6.97" (177 mm) 4U
8.72" (221.5 mm) 5U
Size
1/8" (3.18 mm) Thickness
3/16" (4.763 mm) Thickness
Finish/ Color
Black
Clear Chem
Glacier White
Gray
Refine By
Confirm Selections
Reset
Height
1.72" (43.7 mm) 1U
10.47" (265.9 mm) 6U
12.22" (310.4 mm) 7U
13.97" (354.8 mm) 8U
15.72" (399.3 mm) 9U
17.47" (443.7 mm) 10U
19.22" (488.2 mm) 11U
20.97" (532.6 mm) 12U
3.47" (88.1 mm) 2U
5.22" (132.6 mm) 3U
6.97" (177 mm) 4U
8.72" (221.5 mm) 5U
Size
1/8" (3.18 mm) Thickness
3/16" (4.763 mm) Thickness
Finish/ Color
Black
Clear Chem
Glacier White
Gray
Explore Sizes & Options
(
192
Product Options)
Select Product Options
Selected Options
Clear All
Product Number
Width
Height
Size
Finish/ Color
Price (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters
Load More