Cabinets, Enclosures & Containment
Accessories
Thermal Management
Air Director for ZetaFrame® Cabinet
Add To Cart
Air Director for ZetaFrame® Cabinet
Qty:
Remove
Cart Subtotal:
Contact us for pricing.
Add to cart
Checkout
Air Director for ZetaFrame® Cabinet
Helpful Downloads & Links
Product Information
Spec Sheet
User Manual
Design Tools
Overview
Air Director is an angled panel used at the back of cabinets for higher heat load applications with Vertical Exhaust Duct top panels to guide exhaust air toward the top of the cabinet. Configure with cabinet or available separately as an accessory.
Attaches to the bottom slide on the cabinet, adjusts in depth
Select part number to match width and color of the cabinet
Material: Steel
Finish: Black or Glacier White
Explore Product Options
Refine By
Confirm Selections
Reset
Width
23.6" (600 mm)
27.6" (700 mm)
29.5" (750 mm)
31.5" (800 mm)
Refine By
Confirm Selections
Reset
Width
23.6" (600 mm)
27.6" (700 mm)
29.5" (750 mm)
31.5" (800 mm)
Explore Sizes & Options
(
8
Product Options)
Select Product Options
Selected Options
Clear All
Product Number
Width
Price (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters
Load More