Cabinets, Enclosures & Containment
Accessories
Thermal Management
Air Dam Kit for ZetaFrame® Cabinet
Add To Cart
Qty:
Remove
Cart Subtotal:
$0.00
Add to cart
Checkout
Air Dam Kit for ZetaFrame® Cabinet
Helpful Downloads & Links
Product Information
Spec Sheet
User Manual
Design Tools
Overview
Air Dam blocks airflow around the sides and top of the equipment mounting space, so conditioned air passes through equipment and exhaust air does not recirculate around equipment. Configure with cabinet or available separately as an accessory.
Use with Equipment Mounting Rail Grommet Brush Kit and Bottom Panel
Includes: Top, bottom and side baffles; installation hardware
600 mm attaches by wrapping around flange, 700, 750 & 800 mm attaches by snapping onto half lance
Requires a minimum rail setback of 1.4” (36 mm) from the front of the cabinet frame; maximum rail setback is 13.7” (348 mm)
Flexible seal against top and side panels
Select part number to match the frame style, width, usable height and color of the cabinet
Material: Steel, sheet metal, plastic seals
Finish: Black or Glacier White; seals are black