Cabinets, Enclosures & Containment
Accessories
Replacement Parts
Top Panel with Grommets for ZetaFrame® Cabinet
Add To Cart
Top Panel with Grommets for ZetaFrame® Cabinet
Qty:
Remove
Cart Subtotal:
Contact us for pricing.
Add to cart
Checkout
Top Panel with Grommets for ZetaFrame® Cabinet
Helpful Downloads & Links
Product Information
Spec Sheet
User Manual
Design Tools
Overview
Solid single-piece top panel with large grommet-sealed cable openings in each corner contains airflow within the cabinet while allowing cables to
enter/exit the top panel.
Use in traditional hot/cold aisle environments or with aisle containment for front-to-rear airflow through the cabinet; not compatible with Vertical Exhaust Duct
(4) cable openings, (1) per corner, are 4.5”W x 9”D (114 mm x 228 mm) without cover, sized for large power plugs
Includes (4) plastic, snap-on grommets that seal cable openings and can be cut to pass cables
Tool-less, drop-in design with integrated spring button secures top panel to the cabinet frame without additional installation hardware
Features integral electrical bonding, no bonding strap required
Material: Steel top panel
Finish: Black or Glacier White; grommets are black
Select part number to match the width, depth and color of the cabinet
Explore Product Options
Refine By
Confirm Selections
Reset
Cabinet Width
23.6"W (600 mm)
27.5"W (700 mm)
29.5"W (750 mm)
31.5"W (800 mm)
Color
Black
Glacier White
Depth
31.5" (800.1 mm)
39.4" (1000.76 mm)
41.3" (1049.02 mm)
43.3" (1099.82 mm)
47.2" (1198.88 mm)
Refine By
Confirm Selections
Reset
Cabinet Width
23.6"W (600 mm)
27.5"W (700 mm)
29.5"W (750 mm)
31.5"W (800 mm)
Color
Black
Glacier White
Depth
31.5" (800.1 mm)
39.4" (1000.76 mm)
41.3" (1049.02 mm)
43.3" (1099.82 mm)
47.2" (1198.88 mm)
Explore Sizes & Options
(
40
Product Options)
Select Product Options
Selected Options
Clear All
Product Number
Cabinet Width
Color
Depth
Price (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters
Load More