Cabinets, Enclosures & Containment
Accessories
Replacement Parts
Single Solid Metal Rear Door with Seal for ZetaFrame® Cabinet
Add To Cart
Single Solid Metal Rear Door with Seal for ZetaFrame® Cabinet
Qty:
Remove
Cart Subtotal:
Contact us for pricing.
Add to cart
Checkout
Single Solid Metal Rear Door with Seal for ZetaFrame® Cabinet
Helpful Downloads & Links
Product Information
Spec Sheet
User Manual
Design Tools
Overview
Key Features and Benefits:
Low profile, flat, solid metal door with perimeter seal
Recommended for use as the rear door with Vertical Exhaust Duct, Bottom Panel and Air Dam, as part of the CPI Passive Cooling Solution to capture and guide exhaust air away from the cabinet
Universal mounting location allows use on the front or rear of the cabinet
Can be attached to the cabinet to swing open to the left or right
Uses 3-Point Latch Kit (ordered separately)
Opens beyond 180° when cabinets are bayed or standalone
Hinge pins allow quick and easy tool-less removal of the door for maintenance access
Includes door, hinges, standard swing handle and keyed lock.
Features integral bonding, no additional ground straps required
Material: Steel
Explore Product Options
Refine By
Confirm Selections
Reset
Cabinet Width
23.6"W (600 mm)
27.6"W (700 mm)
29.5"W (750 mm)
31.5"W (800 mm)
Color
Black
Glacier White
Height (U)
42U
45U
48U
52U
Refine By
Confirm Selections
Reset
Cabinet Width
23.6"W (600 mm)
27.6"W (700 mm)
29.5"W (750 mm)
31.5"W (800 mm)
Color
Black
Glacier White
Height (U)
42U
45U
48U
52U
Explore Sizes & Options
(
32
Product Options)
Select Product Options
Selected Options
Clear All
Product Number
Cabinet Width
Color
Height (U)
Price (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters
Load More