Telescoping Cable Manager
Helpful Downloads & Links
Product Information
Design Tools
Overview

Telescoping Cable Manager attaches to the sides of the front and rear equipment mounting rail in the N-Series TeraFrame Gen 3 Network Cabinet providing a front-to-rear or vertical pathway for cables along the side of equipment.

Key Features and Benefits
  • Attaches to and adjusts in depth with mounting rails, fully compatible with Front Air Dams and Side Intake Duct
  • Five smooth, plastic L-shaped spools support cables
  • Spools on 31.5”W (800 mm) model are 2.5”H x 2.6”D (64 mm x 66 mm)
  • Spools on 40.0”W (1016 mm) model are 3.3”H x 6.8”D (84 mm x 173 mm)
  • Spools rotate and lock in 90-degree increments and can be adjusted to manage horizontal or vertical cable runs
  • Includes: cable manager, five cable spools, installation hardware
  • Material: Steel manager, plastic spools
  • Finish: Black or Glacier White
Explore Product Options
Refine By
Refine By
Explore Sizes & Options (4 Product Options)
Product Number Width Finish/ Color Price (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters