Radius Drop
Helpful Downloads & Links
Product Information
Design Tools
Overview

Radius Drop attaches to the top of the N-Series TeraFrame Gen 3 Network Cabinet and provides a smooth curved support where cables exit or enter the cable management space along the sides of the cabinet.

Key Features and Benefits
  • Attaches to the top of the cabinet to support cables as they exit/enter the cabinet
  • Radius drop is 11”L (279 mm) with a 1.3” (33 mm) diameter radius
  • Includes: radius drop, installation hardware
  • Material: Aluminum
  • Finish: Black or Glacier White
Explore Product Options
Refine By
Refine By
Explore Sizes & Options (2 Product Options)
Product Number Finish/ Color Price (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters