Front-to-Rear Cable Manger attaches to the back of equipment mounting rails in Z4-Series SeismicFrame® Cabinets creating a front-to-rear pathway between the front and rear mounting rails for cables.
Key Features and Benefits:
- For use on 31.5"W (800 mm) Z4-Series SeismicFrame® Cabinets
- Mounting locations behind cable openings on each rail
- Attaches to mounting rails and extends from 17.5" (445 mm) to 30.5" (775 mm) to rail depth
- Creates a 3.0"H (76 mm) by 2.5"W (64 mm) front-to-rear pathway for cables
- Includes: cable manager, installation hardware
- Finish: Black or Glacier White