May 2017 - Robust Power Metering Provides Load Balancing without Network Connection

New eConnect® PDU from Chatsworth Products Protects Equipment


eConnect PDU, MeteredAGOURA HILLS, Calif., May 5, 2017 — Obtain real-time input current reading for equipment installation and continued operation with Metered power distribution units (PDUs)—the newest addition to Chatsworth Products’ (CPI) eConnect® line of intelligent PDUs.

Metered eConnect PDUs feature a local LED display that provides current reading for circuit and phase balancing, and are particularly useful in applications where deployment of networked PDUs is limited or not an option.

Key features and benefits of Metered eConnect PDUs include:

Real-time current reading: Input current reading for circuit and phase load balancing
High temperature rating: Withstands hot aisle temperatures of up to 149°F (65°C)
High outlet density options: Some models support up to 100 Amps and a high number of C13 and C19 outlets
Locking outlets: Patented Click Secure Technology prevents accidental disconnections

Customers can simplify ordering, shipping and installation by having Metered eConnect PDUs preinstalled in CPI GlobalFrame® and TeraFrame® Cabinet Systems using the online Product Configurator. Extended Limited Warranties are also available for two additional years beyond the expiration of the Original Warranty Period of three years.

Whether connecting a few pieces of equipment or supporting high-density computing with multiple blade servers in every cabinet, Metered eConnect PDUs provide simple, reliable power distribution to equipment in racks and cabinets.

For more information, visit the product page.

 

About Chatsworth Products

Chatsworth Products (CPI) is a global manufacturer of products and solutions that protect your ever-growing investment in information and communications technology for IT and industrial automation applications. We act as your business partner and are uniquely prepared to respond to your requirements with global availability and rapid product customization, giving you a competitive advantage. With decades of experience engineering thermal, power and cable management solutions for the data center, enterprise networking and industrial enclosure markets, CPI is well positioned to provide you with unequaled application expertise, customer service and technical support, and a global network of industry-leading distributors.

CPI is listed with the General Services Administration (GSA) under Federal Supply Schedule IT 70. Products are also available through GSA Advantage and through Government Wide Acquisition Contracts (GWACs), including GSA Connections and NITAAC-ECS III (www.chatsworth.com/gov).

©2025 Chatsworth Products, Inc. All rights reserved. Chatsworth Products, Clik-Nut, CPI, CPI Passive Cooling, CUBE-iT, Secure Array, eConnect, Evolution, GlobalFrame, MegaFrame, QuadraRack, RMR, Saf-T-Grip, SeismicFrame, SlimFrame, TeraFrame, Motive, EuroFrame, Velocity and ZetaFrame are federally registered trademarks of Chatsworth Products. H-Plane, Hi-Bar, In-Plane, M-Frame, NetPoint, Oberon, Simply Efficient, Skybar, and Wi-Tile and are trademarks of Chatsworth Products.

MEDIA CONTACT
Maren Price
Marketing Content Manager
Email: [email protected]

See all CPI Contacts

For complete media and press information, resources and more, visit the CPI Press Kit.