WESTLAKE VILLAGE, Calif., Nov. 13, 2013 – Chatsworth Products’ (CPI) GF-Series GlobalFrame® Gen 2 Cabinet System, the industry-standard server and network equipment storage solution for data centers and network facilities, now complies with the UL2416 Listing, supports up to 3,000 pounds (1360 kg) and has been tested to four times weight capacity.
The second generation of GlobalFrame is available in a wide variety of sizes, features smarter airflow management and supports CPI’s Passive Cooling® Technology, which has been proven to reduce energy costs by up to 40 percent. Other new benefits include:
• A wider Vertical Exhaust Duct on 800 mm models to improve airflow and allow for higher kW capacity
• Increased perforation on doors from 63 percent to 78 percent to maximize airflow
• Increased front-to-rear rail depths to support deeper equipment
• Improved front door hinge design for quick and effortless door removal and installation
Make deploying a network even easier by customizing GlobalFrame cabinets with CPI’s eConnect™ Power Distribution Units (PDUs). Featuring the industry’s highest ambient temperature rating of 149°F (65°C) and a low-profile chassis that optimizes airflow, eConnect PDUs are the answer to higher server densities and improved thermal management. Use CPI’s
Product Configurator to save time by ordering the GlobalFrame cabinet with PDUs pre-installed.
This extensive list of benefits and improvements makes the GF-Series GlobalFrame Gen 2 Cabinet System one of the most advanced standard cabinets available, and it is made with the quality you know and trust from CPI.
As always, CPI offers a full line of standard and customized designs, as well as a wide selection of accessories, that are engineered and tested to the highest standards in the industry and even beyond.
For a complete list of new features and enhancements, visit CPI’s
GlobalFrame Gen 2 product page.