AC Side Panel Assembly includes openings at the middle to accommodate the Cooling Units inlet, outlet and attachment points.
All CPI panels are fully sealed with formed-in-place foam gaskets to maintain NEMA Type 12 and IP 55 protection ratings.
Exhaust Side Panel Assembly includes opening at the top to accommodate either Filter Fan or Filter Kit.
Exhaust Metal Top Panel Assembly for RMR Modular Enclosure includes opening at the center to accommodate a 11.5 in (291 mm) Filter Fan Kit (ordered separately). Use with side panels or doors that have 11.5 in (291 mm) Intake Filter Kits.
Use Fixed Rear Metal Panel for RMR Modular Enclosure as an alternative to a door to seal one side of the enclosure; no latch kit required.
CPI panels are fully sealed with formed-in-place foam gaskets to maintain NEMA Type 12 and IP 55 protection ratings.
Intake Side Panel Assembly includes opening at the bottom to accommodate either Filter Fan or Filter Kit.
Hardware Kits are used to attach plates, rails and accessories to the RMR Modular Enclosure frame. The interior of the frame is punched with attachment points on 1" (25 mm) increments. Traditional thread-forming screws allow direct attachment to t