Accesorios de caja industrial

Para aprovechar al máximo su gabinete industrial de Chatsworth Products, CPI proporciona una variedad de accesorios de valor agregado para complementar su funcionalidad y facilidad de uso.
Recursos
Examinar Accessories (0 Products)

Plinth Base is a structural mounting base that creates a lift, which can be used to service and route cables through the bottom panel of the enclosure.

72 opciones
Desde $380.31 USD MSRP
Closed-Loop Cooling isolates the external ambient air from the internally conditioned air, eliminating the risk of contaminants entering the enclosure.
 
4 opciones
Desde $4,503.75 USD MSRP
AC Door Assembly for RMR Modular Enclosure has a cutout near the middle for a Cooling Unit.
48 opciones
Desde $470.54 USD MSRP

Intake Door Assembly for RMR Modular Enclosure for Filter Fan or Filter Kit.

48 opciones
Desde $470.54 USD MSRP

Tapped #12-24 Equipment Rails for RMR Modular Enclosure

24 opciones
Desde $532.72 USD MSRP

Equipment Mounting Rails attach directly to frame of the enclosure or to optional front-to-rear horizontal support slides, and support 19”EIA (482.6 mm) rack-mount equipment. Equipment Mounting Rails can be ordered with the enclosure.

24 opciones
Desde $532.72 USD MSRP

El kit de luces led proporciona iluminación adicional al interior del contenedor.

1 opcion
Desde $465.61 USD MSRP

Aluminum Mesh Filter Kit for DTS 3021 Cooling Unit

1 opcion
Desde $62.26 USD MSRP

Use natural convection with filter kit when the amount of heat being removed from your enclosure is minimal. Filters can be used in either intake (when combined with Filter Fans) or exhaust applications (ideal).

4 opciones
Desde $87.55 USD MSRP
Fixed Mounting Plates are solid metal panels that are installed in a side-to-side orientation at the rear of the enclosure onto the back of the frame and can be ordered with the enclosure.
 
72 opciones
Desde $145.86 USD MSRP

Baying brackets attach two RMR Modular Enclosures together side-by-side. Includes 4 flat baying brackets.

2 opciones
Desde $117.56 USD MSRP
El administrador de cables con guías en forma de T cortas es una guía de cable en forma de T que crea una vía para una mejor organización de los cables ubicados al lado del riel. Utilícelo con el soporte de amarre de la parte delantera a la parte posterior para un rendimiento óptimo.
36 opciones
Desde $143.74 USD MSRP

Quarter-Height Mounting Plates are solid metal panels that can be mounted in multiple orientations–front-to-rear or side-to-side–directly to the uprights of the frame.

108 opciones
Desde $112.50 USD MSRP

Use CPI Filter Fans to propel the cool ambient air into the enclosure. For intake fans, once installed, a slight positive pressure builds up inside the cabinet, so that only air filtered by the Filter Fans flows into the enclosure. 

8 opciones
Desde $283.69 USD MSRP
Lag Bolt Mounting Kit includes (6) M8 x 40 mm Lag Bolts and Sealing Washers for attaching the enclosure to a plywood back board.
 
1 opcion
Desde $114.07 USD MSRP

The Swing-Out Plate Mounting Kit installs at the front of the enclosures and converts a standard mounting plate into a swing-out mounting plate (ordered separately). The Kit includes brackets, hinges and mounting hardware that attach to the front of th

6 opciones
Desde $87.00 USD MSRP
Adjustable Mounting Plates are solid metal panels that attach in a side-to-side orientation in the middle section of the enclosure and can be adjusted in depth by one-inch increments and are ordered as accessories.
 
72 opciones
Desde $172.51 USD MSRP

El kit de luces led proporciona iluminación adicional al interior del contenedor.

1 opcion
Desde $335.73 USD MSRP

Baying Kits attach, or bay, two RMR Modular Enclosures together side-by-side.

2 opciones
Desde $117.56 USD MSRP

Ring Cable Manager is a ring-shaped cable guide that creates a separate vertical pathway for cables, independent of the equipment mounting rails.

24 opciones
Desde $240.10 USD MSRP
Busbar Kit includes a 19”L (482.6 mm), 3/4”H (19.1 mm), 3/16” thick (4.8 mm) hard-drawn electrolytic tough pitch 110 alloy copper bar with eight #6-32 tapped lug mounting holes on 1” (25.4 mm) centers, two insulators and mounting hardware. Attaches to the RMR WallMount Enclosures on the back panel and provides a common bonding point.
 
2 opciones
Desde $104.06 USD MSRP
Use CPI Filter Fans to propel the cool ambient air into the enclosure. The patented click mechanism on the Filter Fans have a unique four-corner fastening system that enables safe and quick, tool-less installation, maintains the rated seal, and allows the filter medium to be replaced in seconds.
10 opciones
Desde $74.57 USD MSRP

Use CPI Filter Fans to propel the cool ambient air into the enclosure. The air propelled into the cabinet displaces the warm air which exits through the exhaust filter. 

8 opciones
Desde $299.92 USD MSRP

RMR Enclosure XL Polyvent Protective Vent Kit provides ventilation and equalizes air pressure in the event of drastic temperature changes. Pressure equalization is essential to protect the enclosure seal from damage. Installation hardware included.

1 opcion
Desde $88.53 USD MSRP
El soporte de amarre vertical para cables crea una vía vertical simple e independiente para un pequeño manojo de cables y tiene múltiples ranuras para correas o bridas Saf-T-Grip® de CPI para sujetar los cables al soporte.
 
35 opciones
Desde $126.20 USD MSRP

Cable Lashing Bracket creates a simple, separate vertical pathway for a small bundle of cables and has multiple slots for CPI Saf-T-Grip Straps or tie wraps to secure cables to the bracket. 

12 opciones
Desde $133.32 USD MSRP

Finger Cable Manager is a T-shaped cable guide that creates a pathway for cables next to the 19”EIA (482.6 mm) equipment mounting rails and guides cables into each U space. Wider configurations also feature a protective cover.

24 opciones
Desde $195.48 USD MSRP

The Mounting Bracket Kit mounts RMR Standard Wall-Mount Cabinets to the wall.

3 opciones
Desde $79.28 USD MSRP

Equipment Mounting Rails provide support for 19” EIA (482.6 mm) rack-mount equipment and can be ordered with the enclosure

108 opciones
Desde $68.00 USD MSRP

Replacement Door Latch Kit for RMR Wall-Mount Enclosures. Order latch separately.

3 opciones
Desde $50.96 USD MSRP

Exhaust Door Assembly for RMR Modular Enclosure for 7" (177 mm) Filter Fan or Filter Kit

48 opciones
Desde $470.54 USD MSRP

Finger Cable Manager is a T-shaped cable guide that creates a pathway for cables next to the 19”EIA (482.6 mm) equipment mounting rails and guides cables into each U space. 

12 opciones
Desde $195.48 USD MSRP

Short Ring Cable Manager includes a set of four 7U high brackets that create a pathway for cables next to the 19”EIA (482.6 mm) equipment mounting rails.

2 opciones
Desde $76.84 USD MSRP

Full-Height Dual PDU Mounting Bracket supports two vertical PDUs side-by-side and has multiple slots for CPI Saf-T-Grip Straps or tie wraps to secure cords to the bracket.

8 opciones
Desde $171.93 USD MSRP
ComSeal by Roxtec is a light-weight and efficient cable-sealing solution for industrial enclosures. The solutions are supplied as readymade kits, including adaptable sealing modules, which simplify planning, purchasing and installation. The seals can be attached to either the inside or the outside of an enclosure. This compensates for interfering equipment in cramped spaces and makes installation easy.
 
4 opciones
Desde $183.28 USD MSRP
The Single Solid Metal Door is reversible to open from the right or left and can be attached to the front or rear of the enclosure. To reverse doors, you must move the hinges, and rotate the latch. Door includes hinges. Order latch separately.
 
72 opciones
Desde $445.85 USD MSRP
The Single Tempered Glass Door is reversible to open from the right or left and can be attached to the front or rear of the enclosure. To reverse doors, you must move the hinges, and rotate the latch. Door includes hinges. Order latch separately.
 
72 opciones
Desde $500.44 USD MSRP

Leveler Kit attaches to the bottom of the enclosure if not using a plinth base. Includes four levelers with M10 threaded stems and swivel pads to help compensate for height differences in floor irregularities and jam nuts.

1 opcion
Desde $59.86 USD MSRP
RG M63–gland seals by Roxtec, combine the traditional gland technique with unique technology for flexibility and adaptability. The result is a new generation of glands with improved capacity and functionality. RG M63 has a compact design that makes it well suited for small areas. It can seal between one to nine cables with diameters ranging from 0.138" to 1.280".
 
2 opciones
Desde $157.70 USD MSRP

The RMR Enclosure Threaded Drain Plug Kit prevents accumulation of condensed water by allowing it to drain out the bottom of the enclosure. The drain plugs also vent air out of the enclosures, helping to equalize air pressure. 

1 opcion
Desde $121.27 USD MSRP

Full-Height Mounting Plates are solid metal panels that are installed in a side-to-side orientation of the enclosure frame. 

216 opciones
Desde $416.63 USD MSRP
When NEMA Type 12 and IP 55 protection ratings are not essential, Brush Cable Entry Grommet helps block some dust and particles from entering through cable access holes, while providing easier access to cables. Place grommets at the bottom openings for optimum protection.
 
5 opciones
Desde $199.81 USD MSRP

Full-Height Baying Mounting Plates are installed between two Full-Height Mounting Plates when enclosures are bayed (attached side-by-side). This creates a continuous mounting surface, connecting the two Full-Height Mounting Plates.

12 opciones
Desde $208.31 USD MSRP

Half-Height Dual PDU Mounting Bracket supports two vertical PDUs side-by-side and has multiple slots for CPI Saf-T-Grip Straps or tie wraps to secure cords to the bracket.

4 opciones
Desde $154.72 USD MSRP

El kit de tope de puerta para el contenedor RMR resguarda la puerta del contenedor cuando se encuentra en la posición de abierto. Se puede montar en las puertas con bisagras a la izquierda o derecha. Incluye herrajes.
 

 

1 opcion
Desde $208.82 USD MSRP
The fluted filter mat's folded structure provides airflow and maintains the required NEMA Type 12 protection, while also extending the filters lifetime 300 percent longer than conventional filters.
 
1 opcion
Desde $77.82 USD MSRP

Bracket Kit is an alternate method for mounting the Full-Height Mounting Plate. It positions the plate at the very back of the enclosure in a fixed position inset into the rear opening of the frame. 

2 opciones
Desde $145.86 USD MSRP

Designed to isolate the external ambient air from the internally conditioned air eliminating the risk of contaminants entering the cabinet. Attaches to the outside of the AC Door Assembly or the outside of the Side Panel Assembly.

8 opciones
Desde $5,534.84 USD MSRP
Hardware Kits are used to attach plates, rails and accessories to the RMR Modular Enclosure frame. The interior of the frame is punched with attachment points on 1" (25 mm) increments. Traditional thread-forming screws allow direct attachment to the frame. Drop-in bolts and nuts speed installation and still provide a bonded connection.
 
1 opcion
Desde $22.31 USD MSRP
Replacement gland plates feature allows pre-existing wiring or equipment to be installed in the cabinet.
 
10 opciones
Desde $143.25 USD MSRP
Filters can be used in either intake (when combined with Filter Fans) or exhaust applications (ideal).
 
1 opcion
Desde $27.56 USD MSRP
El soporte de amarre para cables de la parte delantera a la parte trasera dirige gran cantidad de cables desde la parte delantera a la trasera del gabinete, lo que evita que el cableado invada el espacio de U por debajo del tramo de cable.
5 opciones
Desde $118.00 USD MSRP
RMR Quick Wall-Mounting Kit features a cleat design that allows for quick and easy mounting of the RMR Wall-Mount Enclosure.
 
10 opciones
Desde $341.21 USD MSRP

The RMR Enclosure Grounding and Bonding Kit provides bonding to the enclosure or bonds the optional mounting plate.

1 opcion
Desde $56.42 USD MSRP

El soporte de amarre para cables de la parte delantera a la parte posterior dirige gran cantidad de cables desde la parte delantera a la trasera del contenedor fijo de montaje en pared para evitar que el cableado invada el espacio de U por debajo del tramo de cable

6 opciones
Desde $118.00 USD MSRP
Snap-In Liquid Tight Grommet keeps liquids from leaking through cable openings.
 
1 opcion
Desde $11.45 USD MSRP

Baying Kits attach, or bay, two RMR Modular Enclosures together side-by-side.

2 opciones
Desde $329.89 USD MSRP

Half-Height Mounting Plates are solid metal panels that can be mounted in multiple orientations–front-to-rear or side-to-side–directly to the uprights of the frame. The 23.6"W (600 mm) plates can also be mounted directly to 19”EI

108 opciones
Desde $243.72 USD MSRP
Order one Power Cord per Filter Fan Kit. Match to Fan Voltage requirement.
 
3 opciones
Desde $32.87 USD MSRP

Baying brackets attach two RMR Modular Enclosures together side-by-side. Includes 8 external baying brackets.

2 opciones
Desde $163.31 USD MSRP

Baying brackets attach two RMR Modular Enclosures together side-by-side. Includes 8 external baying brackets.

2 opciones
Desde $116.62 USD MSRP
Use Top Exhaust Filter Fan Kit with two Intake Filter Kits. All kits should be the same size.
 
1 opcion
Desde $940.31 USD MSRP

Ground Wire Kit includes jumpers and hardware to bond the enclosure frame, panels and doors.

4 opciones
Desde $0.00 USD MSRP

Document Holder attaches to the enclosure with double backed adhesive tape.

4 opciones
Desde $139.12 USD MSRP

Front-to-Rear Horizontal Support Slides are used with equipment rails. Includes six slides.

18 opciones
Desde $534.84 USD MSRP
Haga coincidir el requisito de voltaje del cable de alimentación con la unidad de enfriamiento.
3 opciones
Desde $42.52 USD MSRP