1074-SC-04-DOME
Oberon™ Wi-Tile™ Ceiling Enclosures 1074
Locking Suspended Ceiling Zone Enclosure / 4 in. Deep Back Box / White ABS Dome in Door
$1,140.00
Height:
23.75"
Width:
23.75"
Depth:
4.5"
Finish/ Color:
White
Contact a sales rep
Description

1074 Overview

The locking Model 1074 series suspended ceiling Wi-Tile™ enclosure mounts and secures Small Cell access points (APs), Wi-Fi APs, and general purpose telecom gear, into suspended ceilings. The enclosure replaces a standard 2 x 2 ft. ceiling tile and must be supported by the ceiling structure. Mount and protect up to four APs and their antennas. This series includes a convenient swing down panel which permits easy access to APs, and allows the APs to be mounted at the desired depth within the enclosure for optimum wireless coverage. Available with either a metal door for mounting antennas, or an ABS plastic dome for mounting AP and antennas inside the enclosure.

Effective January 1 2020, the model 1074-04 and 1074-06 will become a Minimum Order Required (MOR) product. Oberon will no longer stock these products. Please contact customer service for the Minimum Order requirement. In place of the 1074 -04 and -06 series, Oberon’s Model 1074-SC -04 and -06 series will satisfy many customers’ requirement for a locking ceiling zone enclosure, and provides a swing down interior panel for simplified access and maintenance of internal equipment. The door for the 1074-SC series is the same size as the 1074-04 and -06 series. Oberon will continue to offer retrofit doors for installed 1074-04 and -06 enclosures. Please contact Oberon customer service if you have questions.
 

Features & Benefits

  • 2 x 2 in. ceiling tile telecommunications enclosure, designed to secure and protect Small Cell and Wi-Fi APs and associated networking components and cables
  • Designed for installing both plenum rated and non-plenum rated powered equipment in the plenum space, in a code compliant manner
  • UL listed and designed to meet National Electric Code paragraph 300-22(C) for use in the above-ceiling (plenum) space. Metal enclosures satisfy UL 2043, Fire Test for Heat and Visible Smoke Release
  • Interchangeable doors allow for technology changes and upgrades without removing enclosure from the ceiling
  • Convenient swing down panel for ease of access and maintenance
  • Integrated passive air convection, reduces heat buildup inside the enclosure
  • Enclosure back-box is effective smoke and dust barrier to simplify ICRA procedure compliance

Includes:

  • (1) Enclosure with Specified Door
  • (1) Mounting Plate
  • (4) Dual Cable Egress Firestop Grommets
  • (4) 1 in. Trade Size Conduit Connectors
  • (8) Hanger Wires
  • (2) Keys for Lock
  • (1) Grounding Screw
  • Installation Instructions

Technical Specifications

  • Design: General purpose telecommunications, ceiling-mounted, consolidation enclosure, shall be a locking, 2 x 2 ft. (610 x 610 mm) ceiling tile enclosure designed to accommodate up to 4 Wi-Fi or Small Cell wireless APs and antennas. Suitable for non-plenum rated equipment
  • Performance: UL-Listed and designed to satisfy National Electric Code (NEC) paragraphs 300-22 and 300-23 for installation in the air handling space. OSHPD approved
  • Swing down mounting panel for mounting up to four access points from most vendors (Patent Pending)
  • Fully hinged locking door, keyed alike. Contact Oberon customer service for uniquely keyed enclosures
  • Model 1074-SC-__-DOME has a vented UL 94-5VA ABS Plastic dome, which is virtually transparent to wireless signals
  • Model 1074-SC-06-ANT has a vented metal door with openings for multiple external antennas
  • Includes four 1 in. trade size firestop grommets for cable egress openings
  • Construction: White, 10 ga. powder-coated aluminum back-box and flange, white, 10 ga. powder-coated aluminum door. Swing down panel is galvanized steel
  • Enclosure shall be supported by the building ceiling structural system, not tile grid work
  • Maximum weight inside enclosure is 25 lbs.
  • Size: Flange is 23.75 x 23.75 in. (610 x 610 mm). Enclosure is 22.7 x 22.7 in. (577 x 577 mm), Model 1074-04 is 4-1/2 in. (114 mm) deep. Model 1074-06 is 6-1/2 in. (165 mm) deep. Model 1074-__-SC-DOME has 20 x 20 x 2 in. (508 x 508 x 51 mm) dome
  • Made in the USA

Safety & Standards

  • UL 2416, Audio/Video, Information and Communication Technology Equipment Cabinet, Enclosure & Rack Systems
  • CSA C22.2 NO. 60950-1-07 + Amd. 1 Amd. 2 Information Technology Equipment — Safety. Part 1, General Requirements
  • OSHPD Approval OPM-110-13

For use with the following Wi-Fi/Small Cell Access Points:

Aerohive
AP110/120, AP20, AP250, AP320, AP330, AP340/350, AP370
Arista
C-130, C-260
Aruba
AP-135, AP-205, AP-215, AP-225, AP-303, AP-305, AP-315, AP-325, AP-335, AP-345, AP-515, AP-535, AP-555, AP-635
Cisco
1600i/1700i/2600i/2700i/3500i/3600i/3700i Series, 1830i/1850i Series, 2800i/3800i Series, 4800 Series, 9115AXI, 9117AX, 9120AXI, 9130AXI
Commscope
ION-E, OneCell
Corning Spidercloud
SCRN-310, SCRN-320/SCRN-220
Ericsson
DOT RD 2242
Extreme Networks
AP305C, AP3705i, AP3710i, AP3715i, AP3765i, AP3801i, AP3805i, AP3825i, AP3935i, AP3965i, AP4000, AP410C, AP410e, AP410i, AP5010, AP505i / AP510i, AP510C, AP650
Huawei
Lampsight Dual pRRU
Meraki
MR32/34/42, MR33, MR44/45/46, MR52/53, MR55/56

  View Product Documentation