Oberon™ NetPoint ™ Bollards 3032 is a cost effective way to extend wireless and Wi-Fi coverage into auditoriums, sports venues, courtyards, malls, and campus open areas permanently or temporarily. The Wireless bollard can be used to mount Wi-Fi APs and antennas in locations where mounting on buildings or light poles is aesthetically unacceptable. The bollard is designed to protect APs and antennas from weather and tampering. The polyethylene thermoplastic cylinder is virtually transparent to wireless signal. Large enough for APs, omnidirectional and directional antennas, and associated equipment from most vendors. Available in custom colors and custom heights.
NOTE: 6 GHz Access Points (e.g. Wi-Fi 6E) may only operate outdoors in the United States in the Standard Power mode (requiring AFC coordination). Low Power Indoor (LPI) Access Points are restricted to indoor only operation.
Note: Contact Oberon to specify a different height or color. This is a custom product and is non-returnable other than for Warranty related issues.
Features & Benefits
- NetPoint rugged Wi-Fi Bollard for indoor/outdoor temporary or permanent extension of Wi-Fi coverage
- Protect AP, antennas, cabling, and switch from weather, spilling liquids, and tampering
- Virtually transparent to wireless signal
- Large enough for most vendor’s APs, dipole or panel antennas, small network switch, media converter and PoE injector
Technical Specifications
- Design: Cylindrical polyethylene plastic Wi-Fi bollard. Designed to protect APs and antennas in outdoor public spaces. Designed for permanent or temporary low voltage installations. Fiberglass interior equipment stand for mounting APs and antennas minimizes impact on wireless signals
- Performance: Designed to protect equipment from tampering, spilling liquids and weather. NEMA 3R performance for indoor/ outdoor environments. Polyethylene plastic bollard is virtually transparent to wireless signals
- Anchors to pre-installed concrete pedestal. Cabling is conducted through conduit in pedestal. Or, temporary anchorage with ground or asphalt screws (not included)
- Includes anchor base, equipment stand, hardware to fasten APs and antennas. Tamper resistant hardware
- Temperature Range: -40°F (-40°C) to +140°F (+60°C)
- Construction: nominally 0.25 in. thick, UV and cleaning chemical resistant UL-94HB Polyethylene plastic. Zinc coated, 0.25 in. thick steel anchor base. Fiberglass equipment mounting stand
Measurements:
- Exterior Diameter: 11.5" (292 mm)
- Interior Diameter: 10.75" (273 mm)
- Exterior Height (Beveled Top): 57" (1448 mm)
- Exterior Height (Lighthouse): 60" (1524 mm)
- Weight: 27 lb (12.3 kg)
Includes:
- (1) Polyethylene Bollard
- (1) 1.25 in. Fiberglass Equipment Pole
- (1) 1.25 in. Pole Fitting
- (1) AP Mounting Plate
- (1) Right Angle Bracket
- (3) 10-32 x 7/16 in. Flat head screw
- (2) 5/16 in.-18 Thread, 1-7/16 in. ID U-Bolt
- (4) 1/4-20 x 3/4 in. Pan Head Screw
- (4) 1/4-20 x 3/4 in. Pin in Hex Tamper Resistant Screw
- (1) 5/32 in. Pin in Hex Bit
- (4) Snap-on Round Cap for 1/4 in. Screw
- (1) Wi-Fi Decal
- (1) Installation instructions
Standard Options:
- Available in two styles: Beveled Top or Lighthouse
- Available in ten standard colors: Black, Blue, Brown, Dark Granite, Forest Green, Gray, Light Granite, Light Gray, Urban Bronze, White
Custom Options:
- Available in custom heights in 1" (25 mm) increments from 36" (914 mm) to standard height.
- Custom colors may be available. Customer must provide color designator.
- Contact Oberon to configure a custom height or color.
For use with the following Wi-Fi/Small Cell Access Points:
Aerohive
AP1130
Arista
O-235, O-235E, O-105, O-105E
Aruba
AP-567, AP565, AP-387, AP-367, AP365, AP277
Cisco
1562E, 1562D, 1562I
C9124AXI, C9124AXE (PoE only, no DC plug use.)
Extreme Networks
AP7662i, AP7662e, AP3965i, AP3965e, AP3917i, AP3917e
Huawei
8760R-X1E, 8760R-X1, 8150DN, 8050DN, 5761R-11/11E
Meraki
MR78, MR74, MR-70
Ruckus
T750se, T750, T350se, T350d, T350c
Ubiquiti
UAP-U6-MESH, UAP-FLEX-HD, UAP-UBB-XG, UAP-AC-M-PRO, UAP-AC-MESH
Note: Contact Oberon to specify a different height or color. This is a custom product and is non-returnable other than for Warranty related issues. Explore Product Options