1043-COAP9130
Oberon® In-Plane™ Recessed Mounts 1043
Recessed Wall & Hard-Lid Ceiling Access Point Installation Kit for New Construction, 3"H x 11"W x 11"D (76 mm x 279 mm x 279 mm) Back Box, Spring-Attached Cisco 9130 Access Point Trim
$215.00
Trim Style:
AP Specific
Access Point Vendor:
Cisco
Access Point Model:
9130AXI
Application:
Hard Ceiling or Wall, New Construction
Height:
3" (76 mm)
Width:
11" (279 mm)
Depth:
11" (279 mm)
Finish/ Color:
White
Contact a sales rep
Description

1043 Overview

The Model 1043 In-Plane series offers the simplest way to mount APs and antennas from most leading vendors into new construction (drywall/sheetrock) ceilings up to 1.5 in. thick, for an aesthetic, professional installation. The back-box is fastened to the ceiling joists, and the new ceiling is cut around the box. When construction is complete, the AP fastens to the appropriate trim, and the trim attaches to the back-box with torsion springs. The AP is recessed into the ceiling much like a recessed light fixture with only the front face exposed for optimal wireless coverage. The AP/antenna trim is easily swapped when AP/antenna brand or model changes. See configuration guide in specs for other AP-specific trims.
 

Features & Benefits

  • Install and conceal APs and antennas from most vendors into new construction hard ceiling environments
  • AP and antennas mount flush to the ceiling, providing an aesthetic, professionally installed appearance
  • Easy to install, no lose hardware

Technical Specifications

  • Design: Economical, recessed hard ceiling installation kit for APs and antennas. For new construction drywall, sheetrock, gypsum board ceiling. AP mounts in interchangeable bracket and trim, providing a professional finish. (Model 1043-FL and -FLRD only: AP mounts in recessed box, and ABS plastic cover fastens to recessed box with torsion springs, providing a low profile, professional finish). Designed for all leading vendors’ APs, as identified in Oberon’s Model 1043 configuration guide
  • Performance: UL listed for low voltage applications, and designed to meet NEC300-22 and 300-23 for plenum installations. De-rate AP operating temperature range by 10°C when mounted in enclosure
  • AP/antenna bracket and trim is interchangeable for other APs or antennas, without removing back-box. Trim attaches with torsion spring
  • Model 1043-FL and -FLRD only: ABS plastic cover is paintable and is virtually transparent to wireless signals. Plastic covers are interchangeable with other Oberon vendor specific AP trims
  • Model 1043-ANTMNT only: White powder coated steel antenna mounting plate. 1 in. knockouts for up to five ceiling mounted antennas from most vendors. Also can be used as a temporary blanking plate
  • Universal AP mounting plate or T-bar bracket accommodates APs from leading vendors
  • Firestop grommet for insertion into back-box, large enough for 2 Cat6A cables
  • 1 in. trade size knockouts in two walls
  • Adjustable box mounting brackets secure enclosure into ceiling joists
  • Solid back-box fills opening behind AP, creating an effective fire, smoke and dust barrier to simplify ICRA compliance
  • Construction: 20 ga. galvanized steel back-box, white powder coated steel trims. Model 1043-FL and FLRD only: UL 94-5VA ABS Plastic cover
  • Constructed to be compliant with City of Chicago Environmental Air (CCEA) plenum requirements
  • Maximum weight inside enclosure is 25 lbs.
  • Size: Back-box is 11 x 11 x 3 in. (280 x 280 x 76 mm. -FL Cover: 13.5 in. x 13.5 in. -FLRD Cover: 16.5 in. round
  • Suitable for both North American and European (metric) ceilings

Includes:

  • (1) Backbox
  • (1) AP specific Trim and bracket
  • (1) ABS Plastic cover and Universal AP mounting plate (Model 1043-FL and -FLRD only)
  • (1) Dual Cable Egress Firestop Grommet
  • (1) 1 in. Trade Size Conduit Connector
  • (2) Adjustable Box Mounting Brackets
  • Access Point Attachment Hardware
  • Installation instructions

Safety & Standards

  • UL 2416, Audio/Video, Information and Communication Technology Equipment Cabinet, Enclosure & Rack Systems
  • CSA C22.2 NO. 60950-1-07 + Amd. 1 Amd. 2 Information Technology Equipment — Safety. Part 1, General Requirements
 

For use with the following Wi-Fi/Small Cell Access Points:

Cisco
9130AXI View Product Documentation