Non-metallic Oberon™ Hi-Bar™ Surface-Mount Enclosures 1016 secures and protects APs, wireless routers, and multiple networking components in offices, hotels, retail locations and other indoor venues. This rugged polycarbonate plastic enclosure is virtually transparent to wireless signals so APs with integrated antennas or small detachable antennas may be protected. The box can be mounted directly over the telecom outlet, and power strip and cabling can be neatly concealed. Cable raceway or conduit can be conveniently terminated.
Features & Benefits
- Accommodates most vendors’ enterprise access points with external antennas
- Locking, fully-hinged door
- Simplify code, industry directives, policy, and aesthetics compliance
Technical Specifications
- Design: AP enclosure designed to be surface mounted on hard-lid ceilings or walls. Designed to accommodate APs with integrated or non-detachable antennas and external antennas
- Performance: Paintable, impact resistant polycarbonate plastic enclosure is virtually transparent to wireless signals
- Oberon™ Hi-Bar™ Surface-Mount Enclosures 1016 shaped locking, fully hinged door, keyed alike
- Universal T-bar for most vendors APs
- Opening in back allows for placement directly over outlet
- Twist outs in sidewalls for conduit or raceway
- Construction: UL 94-V0 Classified polycarbonate. Textured white body and door
- Size: 12 x 18 x 5.15 in. (305 x 457 x 131 mm)
Includes:
- (1) Unit
- (1) T-bar bracket
- (2) Keys for lock
- (2) 1/2 in. Nylon spacer
- (2) #6 x 7/8 in. screw
- (2) #6 x 1/4 in. screw
- Installation instructions
For use with the following Wi-Fi/Small Cell Access Points:
Aerohive
AP110/120, AP20, AP250, AP320, AP330, AP340/350, AP370
Arista
C-130, C-230, C-260
Aruba
AP-134, AP-135, AP-205, AP-205H, AP-214, AP-215, AP-224, AP-225, AP-228, AP-303, AP-305, AP-314, AP-315, AP-324, AP-325, AP-334, AP-335, AP-344, AP-345, AP-504, AP-505, AP-514, AP-515, AP-535, AP-555, AP-635, AP-655
Cisco
1600e/2700e/3500e/3600e/3700e/3700p Series, 1600i/1700i/2600i/2700i/3500i/3600i/3700i Series, 1810W Series, 1815W, 1830e/1850e Series, 1830i/1850i Series, 2800e/3800e Series, 2800e/3800e Series with DART Connector, 2800i/3800i Series, 4800 Series, 9115AXE, 9115AXI, 9117AX, 9120AXE, 9120AXI, 9130AXE, 9130AXI
Corning Spidercloud
SCRN-310, SCRN-320/SCRN-220
Extreme Networks
AP305C, AP310e, AP3705i, AP3710e, AP3710i, AP3715e, AP3715i, AP3765e, AP3765i, AP3767e, AP3801i, AP3805e, AP3805i, AP3825e, AP3825i, AP3865e, AP3935e, AP3935i, AP3965e, AP3965i, AP4000, AP410C, AP410e, AP410i, AP5010, AP505i / AP510i, AP510C, AP510e, AP650
Meraki
MR32/34/42, MR33, MR52/53, MR55/56, MR57, MR62
Mist
AP41, AP43
Ruckus
R310, R320, R510, R550, R610, R710, R720, R850, ZoneFlex H500
Ubiquiti
UniFi UAP-AC-HD, UniFi UAP-XG
Explore Product Options