Oberon® H-Plane™ Right-Angle Surface Mounts 1008
Helpful Downloads & Links
Overview

Mount APs in open ceiling areas with this convenient Oberon® H-Plane™ Right-Angle Surface Mounts 1008. Ideal for restaurants and retail environments with open ceilings. Quickly install AP in preferred horizontal orientation. Mounting features for leading vendors APs. Includes two beam clamps and wall anchors. The AP can be locked in place using the AP manufacturer's locking features. Add a matching black AP cover to help to conceal AP in open ceiling environments.

Features & Benefits

  • Conveniently install and conceal AP in open ceiling environment
  • Enables APs to be mounted in preferred horizontal orientation
  • T-bar bracket accommodates APs from most vendors; includes features for mounting Cisco AIR-AP-BRACKET-2 directly to the right-angle bracket
  • Beam mount clamps allow it to be mounted directly to a beam or truss
  • AP cover can help to conceal AP in open ceiling environments. See the AP Cover Accessory Guide in the Resources section below

Technical Specifications

  • Design: Right-angle mounting bracket for securing APs on walls, and on ceiling joists and beams in open ceilings. Designed to mount the AP in the preferred horizontal orientation. Accommodates leading vendors’ APs
  • Includes adjustable T-bar bracket for attaching most vendors’ APs, black beam clamps, wall mounting hardware
  • Available in White and Black
  • Construction: 10 ga. powder-coated steel
  • Size: 8.5 x 7 x 3 in. (215 x 178 x 76 mm)
Explore Product Options
Refine By
Refine By
Explore Sizes & Options (2 Product Options)
Product Number Access Point Vendor Application Finish/ Color Price (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters