39-1312-TRD
Oberon® M-Frame™ Open-Ceiling Mount Accessories
Threaded Rod Mounting Kit for Model 1312 (fasteners only, 3/8 in. rod and anchors not included)
$35.00
Depth:
0"
Finish/ Color:
N/A
Height:
0"
Short Description:
Threaded Rod Mounting Kit for Model 1312 (fasteners only, 3/8 in. rod and anchors not included)
Width:
0"
Contact a sales rep
Helpful Downloads & Links
Design Tools
Description

M-Frame Accessories Overview

Oberon’s M-Frame Model 1312 series mounting frames are designed to simplify and optimize the installation of APs, connected antennas, and associated accessories. These modular frames are designed for easy configuration, quick installation, consistent implementations and maintenance free operation, in warehouses, manufacturing facilities and other areas with large open ceilings. Designed for APs and antennas from all leading vendors.
 

Technical Specifications

  • (2) sets, 3/8 in. slide on lock nuts, stop nuts, and fender washer to support M-Frame™ on two 3/8 in. diameter threaded rods

For use with the following Wi-Fi/Small Cell Access Points:

Aruba
AP-514, AP-515, AP-534, AP-535, AP-555, AP-635
Cisco
2800e / 3800e Series, 2800i / 3800i Series, 9115AXE, 9115AXI, 9117AX, 9120AXE, 9120AXI


  View Product Documentation