33-1312-DOME
Oberon® M-Frame™ Open-Ceiling Mount Accessories
Clear Polycarbonate Dome for Oberon M-Frame AP mounts
$115.00
Depth:
0"
Finish/ Color:
White
Height:
0"
Short Description:
Clear Polycarbonate Dome for Oberon M-Frame AP mounts
Width:
0"
Contact a sales rep
Helpful Downloads & Links
Product Information
Design Tools
Description

M-Frame Accessories Overview

Oberon’s M-Frame Model 1312 series mounting frames are designed to simplify and optimize the installation of APs, connected antennas, and associated accessories in warehouse and factory applications. These modular frames are designed for easy configuration, quick installation, consistent implementations and maintenance free operation, in warehouses, manufacturing facilities and other areas with large open ceilings. Designed for APs and antennas, which are smaller than 12 x 12 inches, from all leading vendors.
 

Features & Benefits

  • Clear polycarbonate dome protects APs mounted on M-Frame™
  • Maintain ability to view AP status LEDs
  • Use with any of the M-Frame™ Antenna Applications or Mounting Options

Technical Specifications

  • Dome attaches to Model 1312 M-Frame™ with four screws
  • Construction: Impact resistant, clear Polycarbonate plastic is virtually transparent to wireless signals
  • Size: 12 X 12 x 7.5 in.

For use with the following Wi-Fi/Small Cell Access Points:

Aruba
AP-505, AP-515, AP-535, AP-635
Cisco
2800e / 3800e Series, 2800i / 3800i Series, 9115AXE, 9115AXI, 9117AX, 9120AXE, 9120AXI, 9130AXE
Extreme Networks
AP505i / AP510i, AP510C
Meraki
MR32/34/42, MR33, MR52/53
Ruckus
R710


  View Product Documentation