39-1022-RAB
Oberon® Wireless Enclosure Accessories
Right Angle Mounting Bracket for Oberon Model 1022 Skybar NEMA-4 Plastic Wi-Fi Access Point Enclosure
$120.00
Short Description:
Right Angle Mounting Bracket for Oberon Model 1022 Skybar NEMA-4 Plastic Wi-Fi Access Point Enclosure
Height:
16.8"
Width:
12.2"
Depth:
3"
Finish/ Color:
N/A
Contact a sales rep
Helpful Downloads & Links
Design Tools
Description

Enclosure Accessories Overview

Use this right-angle bracket to mount Oberon model 1022 on walls in the preferred horizontal orientation in indoor and outdoor areas.

NOTE: 6 GHz Access Points (e.g. Wi-Fi 6E) may only operate outdoors in the United States in the Standard Power mode (requiring AFC coordination). Low Power Indoor (LPI) Access Points are restricted to indoor only operation.
 

Features & Benefits

  • Mount the 1022 to walls in the preferred horizontal orientation to achieve better wireless coverage

Technical Specifications

  • Design: Steel right angle bracket to mount Oberon Model 1022 Wi-Fi AP enclosure on the wall
  • Construction: 6 ga. White Powder Coated Aluminum Right-Angle Bracket
  • Exterior Size: 12.2 x16.8 x3.00 in. (311.2 x 428 x 76.2 mm)


Includes:

  • (1) Right-Angle Bracket
  • (4) M4 x 10mm Long Flanged Button Head Screws
  • Installation Instructions

For use with the following Wi-Fi/Small Cell Access Points:

Aruba
AP110/120, AP250, AP320, AP330, AP340/350, AP370, AP-135, AP-205, AP-215, AP-225, AP-228, AP303, AP303, AP305, AP-315, AP-318, AP-325, AP-335, AP-345, AP-505, AP-515, AP-535, AP-635
Cisco
1830i/1850i Series, 2800e/3800e Series with DART Connector, 2800i / 3800i Series, 4800 Series, 9115AXE, 9115AXI, 9117AX, 9120AXE, 9120AXI
Extreme Networks
AP3705i, AP3705i, A3710i, AP3715i, AP3765i, AP3801i, AP3805i, AP3825i, A3935i, AP3965i, AP4000, AP410C, AP410e, AP460e, AP505i / AP510i, AP510C, AP560C, AP560i, AP650
Meraki
MR32/34/42, MR52/53,
Ruckus
7300 Series and 7025, 7352 and 7372, R310, R310, R320, R510, R550, R610, R650, R710, R720, R850
Ubiquiti
UniFi UaP-AC-HD, UniFi UAP-XG View Product Documentation