39-BULKHD-KIT-RPTNC(F)
Oberon® Wireless Enclosure Cabling Accessories
18 in. LMR195 cable with RPTNC(M) bulkhead connector on antenna end, and RPTNC(F) connector on the AP end
$95.00
Depth:
0"
Finish/ Color:
N/A
Height:
0"
Short Description:
18 in. LMR195 cable with RPTNC(M) bulkhead connector on antenna end, and RPTNC(F) connector on the AP end
Width:
18"
Contact a sales rep
Helpful Downloads & Links
Product Information
Design Tools
Description

Cabling Accessories Overview

This RPTNC bulkhead connector and 18 in. LMR195 cable is designed to allow externally mounted antennas to be connected to Wi-Fi access points protected inside a NEMA4 enclosure. The bulkhead connector has a rubber O-ring that preserves the watertight NEMA 4 rating of the enclosure.
 

Features & Benefits

  • Connect large high gain dipole or panel antennas externally to APs protected inside the enclosure
  • Suitable for most vendors RPTNC connectorized Wi-Fi APs

Technical Specifications

  • Design: 18 in. LMR195 cable with RPTNC(M) bulkhead connector on antenna end, and RPTNC(F) connector on the AP end
View Product Documentation