39-BULKHD-KIT-RPSMA
Oberon® Wireless Enclosure Cabling Accessories
18 in. LMR195 cable with RPSMA(M) bulkhead connector on antenna end, and RPSMA(F) connector on the AP end
$95.00
Depth:
0"
Finish/ Color:
N/A
Height:
0"
Short Description:
18 in. LMR195 cable with RPSMA(M) bulkhead connector on antenna end, and RPSMA(F) connector on the AP end
Width:
0"
Contact a sales rep
Helpful Downloads & Links
Product Information
Design Tools
Description

Cabling Accessories Overview

This RPSMA bulkhead connector and 18 in. LMR195 cable is designed to allow externally mounted antennas to be connected to Wi-Fi APs protected inside a NEMA4 enclosure. The bulkhead connector has a rubber O-ring that preserves the watertight NEMA 4 rating of the enclosure.
 

Technical Specifications

  • Design: 18 in. LMR195 cable with RPSMA(M) bulkhead connector on antenna end, and RPSMA(F) connector on the AP end
View Product Documentation