Equipment Support Bracket
Helpful Downloads & Links
Product Information
Design Tools
Overview

The Equipment Support Bracket mounts on the rear of the rack channel to provide safety and additional support for deep or heavy electronic equipment panel or rack mounted on CPI racks. Supports electronic equipment weighing up to 60 lb.

Features and Benefits
  • Supports equipment weighing up to 60 lb (27.2 kg) 
  • Made of strong, lightweight aluminum 
  • Overall depth is 13” (330 mm); chassis support lip is 1.5”W (38 mm) 
  • Fits all EIA standard hole pattern equipment rails, cabinets and four-post racks
  • Eliminates equipment deflection caused by cantilevered mounting
  • Sold in pairs
  • Attachment hardware not included.
Explore Product Options
Refine By
Refine By
Explore Sizes & Options (4 Product Options)
Product Number Finish/ Color Price (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters