32661-001
Rotating Management Finger Kit for Motive Vertical Cable Manager
Rotating Management Finger Kit for Motive Vertical Cable Manager; Pack of 4
$54.76
Contact a sales rep
Helpful Downloads & Links
Product Information
Design Tools
Description

Rotating Management Finger Kit for Motive Vertical Cable Manager Overview

Rotating Management Finger Kit positions anywhere front-to-back along Accessory Rod Assembly to secure and isolate cable bundles. It rotates and locks into position in 45 degree increments on Accessory Rod Assembly for flexible cable support anywhere within the manager (Not for use with 6”W (150 mm) and 8”W (200 mm) managers).

Key Features and Benefits

  • Attaches to Accessory Rod using tool-less clasp-type fastener
  • Accommodates up to four Cable Bundle Swivels
  • Use for cable bundle segregation and to support cables anywhere within cable management space
  • Sold in packs of four
  • Finish: Black with blue adjustment point
View Product Documentation

Video

Rotating Management Finger Kit for Motive Vertical Cable Manager