Mag Clips Large
Helpful Downloads & Links
Product Information
Design Tools
Overview

This larger clip holds a 100-pair telephone cable or up to 1" (30 mm) diameter tubing. There are also holes provided to lace additional cords to the top of the clip. The amount of direct pull required to separate the clips from a painted steel surface averages 15 lb (67 kg).

Explore Product Options
Refine By
Refine By
Explore Sizes & Options (4 Product Options)
Product Number Quantity Finish/ Color Price (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters