Rack Radius Drop for Vertical Cabling Section
Helpful Downloads & Links
Product Information
Design Tools
Overview

Cable bundles are held securely in place on the Rack Radius Drop by using the included Saf-T-Grip® Center Grommet Buckle Cable Management Straps.

 

Features and Benefits
  • Three styles are available:
    • 3” (80 mm) or 6” (150 mm) rack channels without vertical rack cabling sections use P/N 12392-X06, 3”(80 mm) or 12392-X09, 6”(150 mm)
    • Single sided vertical rack cabling managers use P/N 12393-X01
    • Double sided vertical rack cabling managers use P/N 12394-X01
  • Provides an organized method to transition from horizontal cable run onto the rack while maintaining bend radius; styles offered for use with or without vertical rack cabling sections
  • Provides 1-1/2” (38 mm) bend radius
  • Quick and easy slip-on installation onto rack channel
  • Sold individually
Explore Product Options
Refine By
Refine By
  • Type
  • Finish/ Color
Explore Sizes & Options (8 Product Options)
Product Number Type Finish/ Color Price (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters