Dual PDU Bracket Kit for Motive Vertical Cable Manager
Helpful Downloads & Links
Design Tools
Overview

Dual PDU Bracket Kit attaches directly to the Motive's central track and provides a flexible and convenient method of supporting up to two vertical PDUs side-by-side.

Key Features and Benefits

  • Two-piece design enables compatibility with virtually all tool-less PDU chassis lengths
  • Attaches directly to the central track of the manager
  • Center-mount on any manager width
  • Optional offset mount on 10”W (250 mm) and wider managers
  • Supports two 2.7”W (69 mm) or narrower PDUs side-by-side or one 4”W (100 mm) PDU
Explore Product Options
Refine By
Refine By
Explore Sizes & Options (2 Product Options)
Product Number Finish/ Color Price (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters