Brackets, Panels & Covers
Full Height Mid-Panel Assembly Kit for Evolution® Double-Sided Vertical Cable Manager
Add To Cart
Full Height Mid-Panel Assembly Kit for Evolution® Double-Sided Vertical Cable Manager
Qty:
Remove
Cart Subtotal:
Contact us for pricing.
Add to cart
Checkout
Full Height Mid-Panel Assembly Kit for Evolution® Double-Sided Vertical Cable Manager
Helpful Downloads & Links
Product Information
Spec Sheet
Installation Instructions
Design Tools
Overview
This kit manages airflow from the front to rear sections of the cable manager, for Hot/Cold aisle containment applications, by utilizing either brushes or grommets for cable pass-thru.
Can be ordered with brushes or grommets
Allows for cable pass-thru
Isolates the mixture of cold & hot air
Height & Width Specific
Only available for 10”W or wider Cable Managers
Single Set
Legacy Accessories Compatibility: For all Evolution® Vertical Cable Managers ordered prior to January 29, 2024, only legacy accessories are compatible. We strongly advise customers who have purchased these units before this date to procure and use legacy accessories for optimal performance and fit.
Explore Product Options
Refine By
Confirm Selections
Reset
Height
7' (2134 mm)
8' (2438 mm)
9' (2743 mm)
Width
10" (250 MM)
12" (300 MM)
15" (380 MM)
Type
Brush-Sealed
Grommet-Sealed
Refine By
Confirm Selections
Reset
Height
7' (2134 mm)
8' (2438 mm)
9' (2743 mm)
Width
10" (250 MM)
12" (300 MM)
15" (380 MM)
Type
Brush-Sealed
Grommet-Sealed
Explore Sizes & Options
(
36
Product Options)
Select Product Options
Selected Options
Clear All
Product Number
Height
Width
Type
Price (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters
Load More