Skip to Content
Data Center & Enterprise
Industrial
Power Management
Wireless Enclosures
English
About
Partners
Sign In
Register
Log In
English
Register
Log In
Menu
Products
Products
Cabinets & Containment
Cabinets & Containment
Server & Network Cabinets
Open Racks for OCP
Aisle Containment
Wall-Mount Cabinets
Zone Enclosures
Consolidation Point Enclosures
Wire Cage Enclosures
Accessories
Replacement Parts
Racks & Cable Management
Racks & Cable Management
Two-Post Racks
Four-Post Racks
Wall-Mount Racks
Cable Management
Accessories
Cable Pathway
Cable Pathway
Cable Runway
Wire Mesh Cable Tray
Auxiliary Frame
Hardware
Power Monitoring & Security
Power Monitoring & Security
eConnect Power Distribution Units
Power Strips
Environmental Monitoring
Electronic Locks
Management Software
Uninterruptible Power Supplies
Accessories & Services
Bonding & Grounding
Bonding & Grounding
Busbar
Bonding Hardware
Accessories
Industrial Enclosures
Industrial Enclosures
Disconnect Enclosures
Floor-Mount Enclosures
Free-Standing Enclosures
Modular Enclosures
Wall-Mount Enclosures
Replacement Parts
Accessories
Oberon™ Wireless
Enclosures & Mounts
Oberon™ Wireless
Enclosures & Mounts
Ceiling Enclosures
Recessed Mounts
Right-Angle Surface Mounts
Surface-Mount Enclosures
Open-Ceiling Mounts
Environmental Enclosures
Wireless Bollards
Accessories
Retrofit Doors and Trim
Access Point Covers
Learn More
Case Studies
Consultation Services
Whitepapers
CPI Product Designer
Configure your enclosure with factory-installed accessories to speed deployment.
Configure a Product
Speed selection and customize your solution with CPI's consultation services.
Get in contact with Tech Support today.
Inspiration
Inspiration
Optimize Your Space
Optimize Your Space
Data Centers
Hyperscale Data Centers
Equipment Rooms
Indoor spaces
Outdoor spaces
Prioritize Your Needs
Prioritize Your Needs
Extend the Network
Reduce Cooling Cost
Optimize Site Utilization
Rapid Deployment
Regulatory Compliance
Colocate Enterprise Assets
Deploy High Performance Computing
Build a High-Speed Network
Secure Wireless Equipment
Upgrade Audiovisual System
Upgrade Security/Monitoring System
Deepen Your Knowledge
Deepen Your Knowledge
Why CPI? [Video]
How We Helped Anthem, Inc. [Case Study]
The Power of One Ecosystem [White Paper]
Steps to Building a Power & Cabinet Solution [Guide]
CASE STUDIES
Showcase solution for small business
Increased efficiency, reduced downtime
Case Studies Gallery
See how CPI is customizing solutions for infrastructure projects of all kinds.
Browse Case Studies
Need additional support to assemble a complete solution?
Request support.
Resources
Resources
Downloads
Downloads
CPI Product Catalog [PDF]
HCAI OPM
Visio Stencils
CAD Blocks
BIM Drawings
Cable Fill
MasterFormat Specs
Software
iBwave
Digital Tools
Digital Tools
CPI Solutions Guide
CPI Product Designer
CPI Power Selector
eConnect® Secure Array® Savings Estimator
eConnect® PDU Software Demo
Power IQ Demo
Mobile Applications
Training Center
Training Center
Overview
Webinars
CEC Courses
Company Speakers
Partner Training
CPI Power University
Insights
Insights
Videos
Brochures
Case Studies
Events
White Papers
e-Books
Press Releases
Tech Tips
CPI In the News
Cross-Connect Blog
Product Warranty
Video Library
Power Management Solutions
Introducing the ZetaFrame® Cabinet
Additional Resources
Product Catalog v30 [PDF]
CPI Online Product Catalog
Power & Cabinet
Ordering Guide [PDF]
CPI Solutions Guide [PDF]
Order a catalog
Quickly select and customize your solution with CPI consultation services.
Get in contact with Tech Support today.
How to Buy
How to Buy
Find a Sales Specialist
Find a Distributor
For Government Business
Looking for Industrial Products?
View now
About
Partners
Products
Inspiration
Resources
How to Buy
Find a Sales Specialist
Find a Distributor
For Government Business
Looking for Industrial Products?
View now
Products
view all results
Resources
view all results
0
Cart
Your Cart (0)
Your cart is empty.
Cart Subtotal:
MSRP (USD)
$0
View Cart
Checkout
Cabinets & Containment
Server & Network Cabinets
Open Racks for OCP
Aisle Containment
Wall-Mount Cabinets
Zone Enclosures
Consolidation Point Enclosures
Wire Cage Enclosures
Accessories
Replacement Parts
Bonding & Grounding
Busbar
Bonding Hardware
Accessories
Racks & Cable Management
Two-Post Racks
Four-Post Racks
Wall-Mount Racks
Cable Management
Accessories
Cable Pathway
Cable Runway
Wire Mesh Cable Tray
Auxiliary Frame
Hardware
Power Monitoring & Security
eConnect Power Distribution Units
Power Strips
Environmental Monitoring
Electronic Locks
Management Software
Uninterruptible Power Supplies
Accessories & Services
Industrial Enclosures
Disconnect Enclosures
Floor-Mount Enclosures
Free-Standing Enclosures
Modular Enclosures
Wall-Mount Enclosures
Replacement Parts
Accessories
Oberon™ Wireless
Enclosures & Mounts
Ceiling Enclosures
Recessed Mounts
Right-Angle Surface Mounts
Surface-Mount Enclosures
Open-Ceiling Mounts
Environmental Enclosures
Wireless Bollards
Accessories
Retrofit Doors and Trim
Access Point Covers
Learn More
Case Studies
Consultation Services
Whitepapers
CPI Product Designer
Configure your enclosure with factory-installed accessories to speed deployment.
Configure a Product
Extended Warranty Information
Learn More
Order a new catalog
Contact us
Speed selection and customize your solution with CPI's consultation services.
Get in contact with Tech Support today.
Deepen Your Knowledge
Why CPI? [Video]
How We Helped Anthem, Inc. [Case Study]
The Power of One Ecosystem [White Paper]
Steps to Building a Power & Cabinet Solution [Guide]
Optimize Your Space
Data Centers
Hyperscale Data Centers
Equipment Rooms
Indoor spaces
Outdoor spaces
Prioritize Your Needs
Extend the Network
Reduce Cooling Cost
Optimize Site Utilization
Rapid Deployment
Regulatory Compliance
Colocate Enterprise Assets
Deploy High Performance Computing
Build a High-Speed Network
Secure Wireless Equipment
Upgrade Audiovisual System
Upgrade Security/Monitoring System
CASE STUDIES
Showcase solution for small business
Increased efficiency, reduced downtime
Case Studies Gallery
See how CPI is customizing solutions for infrastructure projects of all kinds.
Browse Case Studies
Need additional support to assemble a complete solution?
Request support.
Downloads
CPI Product Catalog [PDF]
HCAI OPM
Visio Stencils
CAD Blocks
BIM Drawings
Cable Fill
MasterFormat Specs
Software
iBwave
Digital Tools
CPI Solutions Guide
CPI Product Designer
CPI Power Selector
eConnect® Secure Array® Savings Estimator
eConnect® PDU Software Demo
Power IQ Demo
Mobile Applications
Training Center
Overview
Webinars
CEC Courses
Company Speakers
Partner Training
CPI Power University
Insights
Videos
Brochures
Case Studies
Events
White Papers
e-Books
Press Releases
Tech Tips
CPI In the News
Cross-Connect Blog
Product Warranty
Video Library
Power Management Solutions
Introducing the ZetaFrame® Cabinet
Additional Resources
Product Catalog v30 [PDF]
CPI Online Product Catalog
Power & Cabinet
Ordering Guide [PDF]
CPI Solutions Guide [PDF]
Order a catalog
Quickly select and customize your solution with CPI consultation services.
Get in contact with Tech Support today.
Chat or Call
Get the answers you need—fast.
U.S. and Canada:
1-800-834-4969
International:
1-818-739-3400
Contact Us
Chat with us!
Home
Power, Monitoring & Security
Uninterruptible Power Supplies
Lithium Ion Battery
Lithium Ion Standby UPS 350VA–600VA
Add To Cart
Lithium Ion Standby UPS 350VA–600VA
Qty:
Remove
Cart Subtotal:
Contact us for pricing.
Add to cart
Checkout
Lithium Ion Standby UPS 350VA–600VA
Helpful Downloads & Links
Product Information
Data Sheet
User Manual
UPS Startup Checklist
Design Tools
Overview
LS Series
— This compact design is excellent for use in wall-mount networking and computer equipment cabinets when providing protection to network switches, industrial computers, automation systems, programmable logic controllers (PLCs), video walls, kiosks, and point-of-sale (POS) equipment.
Compact Design—This compact design will easily fit where a conventional UPS will not
Long-Life Battery—Lithium iron phosphate batteries provide protection for up to 8-10 years or 2000 discharges
Highest Efficiency—operates at up to 98% efficiency, saving utility costs and reducing heat output
High Temperature Tolerance—Lithium Ion battery technology allows continuous operation at up to 104°F (40°C) without reduction in battery life
Auto restart—after full battery discharge, automatically restarts when utility power returns
Additional Features:
Available models: 350VA/200W, 600VA/360W
Surface mount to wall, ceiling, under counters or inside enclosures
UL, CE, RoHS, TAA compliant
6 years electronics, 6 years battery warranty (USA and Canada)
Explore Product Options
Refine By
Confirm Selections
Reset
Capacity VA
350VA
600VA
Capacity Watts
200W
360W
External Battery Option
N
Input Plug
C14 Inlet
C14 Inlet to 5-15P
Nominal Input Voltage
120V
200-240V
Output Receptacles
(2) C13
(3) 5-15R
Runtime at 100 Percent Load
6 minutes
7 minutes
Runtime at 50 Percent Load
15 minutes
Refine By
Confirm Selections
Reset
Capacity VA
350VA
600VA
Capacity Watts
200W
360W
External Battery Option
N
Input Plug
C14 Inlet
C14 Inlet to 5-15P
Nominal Input Voltage
120V
200-240V
Output Receptacles
(2) C13
(3) 5-15R
Runtime at 100 Percent Load
6 minutes
7 minutes
Runtime at 50 Percent Load
15 minutes
Explore Sizes & Options
(
4
Product Options)
Select Product Options
Selected Options
Clear All
Product Number
Capacity VA
Capacity Watts
External Battery Option
Input Plug
Nominal Input Voltage
Output Receptacles
Runtime at 100 Percent Load
Runtime at 50 Percent Load
Price (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters
Load More