Power, Monitoring & Security
Uninterruptible Power Supplies
Lead Acid Battery
Lead Acid Online UPS 5kVA–8kVA, 3-Phase
Add To Cart
Lead Acid Online UPS 5kVA–8kVA, 3-Phase
Qty:
Remove
Cart Subtotal:
Contact us for pricing.
Add to cart
Checkout
Lead Acid Online UPS 5kVA–8kVA, 3-Phase
Helpful Downloads & Links
Product Information
Data Sheet
User Manual
UPS Startup Checklist
Design Tools
Overview
VD 3Ph Series
—Modular, flexible entry-level three-phase power solution providing continuous power availability and high-efficiency for critical server, network and branch office applications.
Double-Conversion Online
—Provides the most robust power protection against blackouts, brownouts, voltage surges, frequency variation and harmonic distortion.
Integral Maintenance Bypass
—Simplifies UPS repair or replacement and reduces costly downtime without any need for external component connections.
Efficient operation
—Best in class energy efficiency provides low energy consumption and heat output.
Unity output power factor
—Provide more real capacity for high-density loads.
Optional receptacle panel
—Configure with L21-20R or L21-30R output receptacles. Optional input cord set simplifies field installation.
Multiple output voltages
—208V and 120V output without the need for any additional isolation transformers.
3-phase input and output
—Helps balance loads across all incoming phases into the facility.
Explore Product Options
Refine By
Confirm Selections
Reset
Capacity VA
5000VA
8000VA
Capacity Watts
5000W
8000W
Input Plug
L21-20P
L21-30P
Terminal Block
Nominal Input Voltage
120/208V
Output Receptacles
(1) L21-20R
(1) L21-30R
Terminal Block
Pre-installed SNMP/Web Card
N
Y
Runtime at 100 Percent Load
12 minutes
6 minutes
Runtime at 50 Percent Load
15 minutes
30 minutes
Refine By
Confirm Selections
Reset
Capacity VA
5000VA
8000VA
Capacity Watts
5000W
8000W
Input Plug
L21-20P
L21-30P
Terminal Block
Nominal Input Voltage
120/208V
Output Receptacles
(1) L21-20R
(1) L21-30R
Terminal Block
Pre-installed SNMP/Web Card
N
Y
Runtime at 100 Percent Load
12 minutes
6 minutes
Runtime at 50 Percent Load
15 minutes
30 minutes
Explore Sizes & Options
(
4
Product Options)
Select Product Options
Selected Options
Clear All
Product Number
Capacity VA
Capacity Watts
Input Plug
Nominal Input Voltage
Output Receptacles
Pre-installed SNMP/Web Card
Runtime at 100 Percent Load
Runtime at 50 Percent Load
Price (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters
Load More