60100-001
Remote Infrastructure Management (RIM-750)
RIM-750; with (4) Temperature/Humidity inputs; (8) digital inputs; (1) leak detection input; and (1) relay output; Black
$1,083.89
Height:
1" (25 mm)
Contact a sales rep
Helpful Downloads & Links
Design Tools
Description

Remote Infrastructure Management (RIM-750) Overview

RIM-750 is easy to setup and use, providing web access to a dashboard for monitoring real-time conditions and email notifications when conditions exceed user defined thresholds. Use RIM-750 to provide critical early warning when site conditions change.

Key Features and Benefits
  • Remote monitoring of sensors in your computer and network equipment rooms
  • Simple installation and setup
  • Web-accessible with a clean, easy to use, mobile friendly web interface that displays sensor readings and trends
  • Monitors eight digital inputs and four temperature or temperature/humidity sensors, plus one zone of leak detection with up to 200 feet (60 meters) of Sensor Rope
  • USB power inlet allows you to power RIM-750 with the included wall adapter or a USB port on a server
  • or other device, such as the eConnect® PDU
  • Multiple alarm notification configurations including audible and visible indicators, email messaging and/or relay activation
  • Relay output allows for simple control of an external device upon alarm condition
  • Modbus or SNMP output enables simple integration with other facility management systems (BMS)
  • Integrated logging and trending, including CSV downloadable trending data
View Product Documentation