Single-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors
Helpful Downloads & Links
Design Tools
Overview

Electronic Lock Kit, System 1000 For F-Series TeraFrame Gen 3 Cabinet Single Perforated Front Doors

Each lock can be programmed with multiple access codes eliminating keys and allowing a master code to open all cabinets, while different user codes open individual cabinets or groups of cabinets.

Key Features and Benefits
  • Standalone electronic keypad lock (not networked, no audit trail)
  • Three user levels with programmable access codes:
    • 8-digit Master code – full administrative rights
    • 8-digit Sub-Master code – set/delete user code
    • 4-digit User code
  • 3 Access codes: 1 Master code, 1 Sub-Master code, 1 User code per lock
  • Approximately 15,000 openings per battery change
  • Low Battery warning LED
  • External battery override with 9 VDC battery
  • Powered by 2 x 1.5 VDC AAA batteries
  • Includes: Lock handle, door mounting plate and hardware
  • Material: zinc-alloy handle, steel mounting plate
  • Finish: Silver-colored handle, black mounting plate
Explore Product Options
Refine By
Refine By
  • Cabinet Style
Explore Sizes & Options (2 Product Options)
Product Number Cabinet Style Price (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters