EA-6016-C
Switched Pro eConnect® PDU
Switched Pro eConnect PDU; Black; Vertical; For 42U & Higher Cabinets; 208V 3P/50A/CS8365 Input; (18) C13+(6) C19 Outlets; 14.4kW; 149°F (65°C); Secure Array IP Consolidation; Phase-Balance Locking Outlets; Field-Replaceable Controller; +/-1% Metering Accuracy; LCD Display; 10/100/1000MB Port; Onboard GUI; SNMPv1/v2/v3; LDAP & Radius Integration; HTTPs; Environmental Sensor and Electronic Lock Integration Ready; 100% Rated Hydraulic Magnetic Breakers; Toolless Mounting
$3,873.87
Plug:
CS8365
Outlets:
(18) C13 Locking + (6) C19 Locking Outlets
Volts:
208V
Phase:
Three-Phase
AMP:
50A
kW Capacity:
14.4kW
Cabinet Compatibility:
42U & Higher
Finish/ Color:
Black
Contact a sales rep
Helpful Downloads & Links
Description

Switched Pro eConnect® PDU Overview

Switched Pro eConnect® PDUs provide remote power monitoring and control for each outlet on the PDU, making it possible to remotely measure and cycle power for each piece of equipment attached to the PDU.
 

  Reduced Networking Costs and Complexity – Secure Array® allows the use of a single IP address for up to 32 connected PDUs and all attached sensors and locks. Second IP address for the entire array provides failover capability
  Resistance to High Temperature – Market-leading temperature ratings of up to 149°F (65°C) ensures reliability when mounted toward hot aisles
  Simplified Load Balancing – Phase-balance outlets on three-phase models ensure equal loading across all phases; Allows use of shorter equipment power cords for better cable and airflow management
  No Accidental Disconnections – Patent-pending, low-profile locking outlets prevent accidental disconnections without requiring special cords
  Easy Identification of Failover Unit – Redundancy Pack includes 2 PDUs (one in Black and one in Glacier White) for easy identification of the primary and secondary unit
  Electronic Lock Integration – Patented technology seamlessly integrates PDU, environmental sensors and electronic locks into a single hardware and software solution 
  Gigabit Ethernet – Ensures compatibility with enterprise routers and switches
  Latest UL Compliance – Meets UL and IEC 62368 for compliance with new listing requirements for North America and the European Union
  Cabinet Preinstallation – Complete ecosystem ships ready for IT equipment installation
  Available for Quick Ship: 
EA-6012-C
EA-6026-C
EA-6145-C
Learn More


Quickly select and customize your solution with CPI consultation services. Get in contact with Tech Support today. 
  View Product Documentation

Video

Switched Pro eConnect® PDU