Power, Monitoring & Security
Accessories
Uninterruptible Power Supplies
UPS Maintenance Bypass Distribution Modules
Add To Cart
UPS Maintenance Bypass Distribution Modules
Qty:
Remove
Cart Subtotal:
Contact us for pricing.
Add to cart
Checkout
UPS Maintenance Bypass Distribution Modules
Helpful Downloads & Links
Product Information
Spec Sheet
Design Tools
Overview
Manually transfer critical load from UPS power to utility power to prevent power interruption when repairing or replacing the UPS. Two styles are available. For 1kVA to 3kVA UPS, a 1U rack-mount module provide surge protection on input power and a toggle switch for easy transition between utility and UPS power. For 5kVA to 10kVA UPS, choose from several modules that attach to the rear of battery packs and provide several higher power output options.
Features:
Power Distribution - Adds receptacles and bypass functionality with power distribution capability in one enclosure
Replace or service the UPS - while maintaining power to critical loads
Easy Installation - Both UPS and Utility power are connected with supplied cords
Simple to operate - LED Indicators verify availability of UPS and Utility sources prior to transfer of load
Surge protection on BDM1x models - loads are protected even when UPS is in bypass mode
Explore Product Options
Refine By
Confirm Selections
Reset
Input Plug
5-15P
5-20P
C20
L5-30P
L6-30P
Terminal Block
Nominal Input Voltage
120V
200-240V
Output Receptacles
(2) C19 + (4) C13 Front; (4) C13 Rear
(2) L6-30R
(2) L6-30R + (2) C19
(5) 5-20R Front; (5) 5-20R Rear
(6) 5-15R Outlets Front + (4) 5-15R Outlets Rear
(6) 5-20R Outlets Front + (4) 5-20R Rear
Terminal Block + (1) L6-30R + (2) C19
Terminal Block + (2) L6-30R + (2) C19
Refine By
Confirm Selections
Reset
Input Plug
5-15P
5-20P
C20
L5-30P
L6-30P
Terminal Block
Nominal Input Voltage
120V
200-240V
Output Receptacles
(2) C19 + (4) C13 Front; (4) C13 Rear
(2) L6-30R
(2) L6-30R + (2) C19
(5) 5-20R Front; (5) 5-20R Rear
(6) 5-15R Outlets Front + (4) 5-15R Outlets Rear
(6) 5-20R Outlets Front + (4) 5-20R Rear
Terminal Block + (1) L6-30R + (2) C19
Terminal Block + (2) L6-30R + (2) C19
Explore Sizes & Options
(
8
Product Options)
Select Product Options
Selected Options
Clear All
Product Number
Input Plug
Nominal Input Voltage
Output Receptacles
Price (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters
Load More