Power, Monitoring & Security
Accessories
Uninterruptible Power Supplies
UPS Extended Runtime Battery Pack
Add To Cart
UPS Extended Runtime Battery Pack
Qty:
Remove
Cart Subtotal:
Contact us for pricing.
Add to cart
Checkout
UPS Extended Runtime Battery Pack
Helpful Downloads & Links
Product Information
Spec Sheet
Design Tools
Overview
Increase the on-battery runtime for UPS systems by adding additional external battery packs to the UPS. Each battery pack matches specific UPS models. Battery Packs use 2U or 3U of rack-mount space and should be placed adjacent to the supported UPS.
Explore Product Options
Refine By
Confirm Selections
Reset
Type
Use with VD1500x Single-Phase UPS
Use with VD2000x Single-Phase UPS
Use with VD3000x Single-Phase UPS
Use with VD5000x/VD6000x/VD10Kx Single-Phase UPS
Use with VL1500x/VL2000x Single-Phase UPS
Use with VL2000x/VL3000x Single-Phase UPS
Use with VL5000x Single-Phase UPS
Refine By
Confirm Selections
Reset
Type
Use with VD1500x Single-Phase UPS
Use with VD2000x Single-Phase UPS
Use with VD3000x Single-Phase UPS
Use with VD5000x/VD6000x/VD10Kx Single-Phase UPS
Use with VL1500x/VL2000x Single-Phase UPS
Use with VL2000x/VL3000x Single-Phase UPS
Use with VL5000x Single-Phase UPS
Explore Sizes & Options
(
9
Product Options)
Select Product Options
Selected Options
Clear All
Product Number
Type
Price (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters
Load More