Top Panel
Solid Metal Top Panel Assembly for RMR Modular Enclosure
Add To Cart
Solid Metal Top Panel Assembly for RMR Modular Enclosure
Qty:
Remove
Cart Subtotal:
Contact us for pricing.
Add to cart
Checkout
Solid Metal Top Panel Assembly for RMR Modular Enclosure
Helpful Downloads & Links
Product Information
Spec Sheet
Design Tools
Overview
The RMR Solid Metal Top Panel is fully sealed with formed-in-place foam gaskets to maintain NEMA Type 12 and IP 55 protection ratings.
Explore Product Options
Refine By
Confirm Selections
Reset
Width
23.7" (602 mm)
31.5" (801 mm)
Depth
16.0"
19.9"
23.9"
27.8"
31.8"
35.7"
39.6"
43.6"
47.5"
Refine By
Confirm Selections
Reset
Width
23.7" (602 mm)
31.5" (801 mm)
Depth
16.0"
19.9"
23.9"
27.8"
31.8"
35.7"
39.6"
43.6"
47.5"
Explore Sizes & Options
(
36
Product Options)
Select Product Options
Selected Options
Clear All
Product Number
Width
Depth
Price (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters
Load More