RMR Standard Wall-Mount Disconnect Enclosure, Type 4, with Solid Single Door
Helpful Downloads & Links
Design Tools
Overview
NEMA Type 4 or 4X enclosures are for either indoor or outdoor use and protect against dirt, rain, sleet, snow, splash and hose down with liquids. Stainless steel enclosures provide Type 4X protection ratings with an increased level of corrosion resistance.
  • Designed for NEMA Type 4 or 4X applications. Also meets NEMA Type 1, 2, 3, 5 and 3R with drain hole  (hole must be between 1/8" to 1/4" (3 mm - 6 mm)
  • Stainless steel enclosures provide Type 4X protection ratings with an increased level of corrosion  resistance.
  • Solid or tempered glass single door. 
  • 2 latch styles: 3-point mechanism and ¼-turn latch. Auxiliary ¼-turn latches are added on top and bottom  of enclosures with doors that are 31”W (787 mm) or wider
  • 4 lock styles: keyed CH751, double bit and square on 3-point latches; double bit, square and slotted on ¼-turn latches
  • 2 mounting methods: integrated mounting hole or welded mounting bracket
  • Min and max height: 24”H – 72”H (305 mm - 1829 mm)
  • Min and max widths: 20”W – 36”W (254 mm - 914 mm)
  • Min and max depths: 6”D – 24”D (152 mm - 610 mm)
  • UL Listed Type 4 enclosures available in welded, mild-steel enclosure with powder-coat paint finish in:  Gray ANSI 61, Hammer Gray RAL7035 and Black. 
  • NEMA Type 4X enclosures are available in stainless steel Type 304 in No. 4 brushed finish
  • Series A33, mild steel, and Series A73, stainless steel, families of enclosures

Design an industrial enclosure with CPI Product Designer. Create unique product designs quickly and easily by selecting the size, features and accessories needed for a specific application.  

Once the design is finished you will receive a confirmation email with the product’s description, part number, bill of material with pricing and related documents. 

Design a product now