RMR Modular Enclosure Plinth Base
Helpful Downloads & Links
Product Information
Design Tools
Overview

Plinth Base is a structural mounting base that creates a lift, which can be used to service and route cables through the bottom panel of the enclosure.

  • 4"H (100 mm) or 8"H (200 mm) lift options
  • Features kick plates that surround the base of the enclosure
  • Includes: Metal structure and assembly hardware
  • Material: Steel
Explore Product Options
Refine By
Refine By
  • Depth
  • Width
  • Height
Explore Sizes & Options (72 Product Options)
Product Number Depth Width Height Price (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters