Ceiling Enclosure for Wiring Blocks
Helpful Downloads & Links
Product Information
Design Tools
Overview

Secure a consolidation point using wiring blocks. Enclosures include removable equipment mounting plates that can be match drilled to accommodate a wide variety of wiring blocks.

  • A1222-LP has (1) mounting plate, size 13-3/4"W x 19-1/2" (349 mm x 495 mm) for (2) 300-pair 110D (without legs) style blocks or (1) 300-pair 110A (with legs) style blocks
  • 13812-003 provides larger cable openings for Cat 6a; one 3-1/4" x 14-3/4" (82.6 mm x 374.7 mm) and one 6-1/4" x 3-7/8" (158.8 mm x 174.6 mm)
  • A1024-LP has (1) mounting plate, 16"W x 22"L (406 mm x 559 mm) for (2) 300-pair 110A (with legs) style blocks
  • A1224-LP has (2) mounting plates, size 13-3/4"W x 19-1/2"L (349 mm x 495 mm) for (4) 300-pair 110D (without legs) style blocks or (2) 300-pair 110A (with legs) style blocks
Explore Product Options
Refine By
Refine By
  • Type
Explore Sizes & Options (3 Product Options)
Product Number Type Price (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters