Ceiling Enclosure for Patch Panels
Helpful Downloads & Links
Product Information
Design Tools
Overview

Secure a consolidation point using 19" patch panels or other panel-mount termination hardware. Order #12-24 equipment mounting screws separately.

  • A1222-PP provides a total of 5U with (3) brackets sized 2U - 1U - 2U; brackets mounts on the door
  • 13812-002 provides larger cable openings for Cat 6a; one 3-1/4" x 14-3/4" (82.6 mm x 374.7 mm) and one 6-1/4" x 6-7/8" (158.8 mm x 174.6 mm)
  • A1024-PP provides a total of 5U with (3) brackets sized 2U - 1U - 2U; brackets mount on the door
  • A1224-PP provides a total of 10U with (3) brackets sized 4U - 2U - 4U; brackets may be mounted on the door or the back of the enclosure
Explore Product Options
Refine By
Refine By
  • Type
Explore Sizes & Options (4 Product Options)
Product Number Type Price (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters