Cabinets, Enclosures & Containment
Aisle Containment
Floor Seals for Cabinets
Floor Seal Kit
Add To Cart
Floor Seal Kit
Qty:
Remove
Cart Subtotal:
Contact us for pricing.
Add to cart
Checkout
Floor Seal Kit
Helpful Downloads & Links
Product Information
Spec Sheet
User Manual
Design Tools
Overview
Place at the bottom of cabinets to seal the space between the bottom of the cabinet and the floor when leveling feet or casters are in use. Ideal for aisle containment applications.
Compatible with ZetaFrame® Cabinet
Blocks bypass airflow underneath cabinets to prevent leakage from the contained aisle
Fits snug against cabinets and the floor
Includes sheet steel covers
Front and Side Seals are ordered separately
Use one front seal kit on each cabinet; select to match the overall width of the cabinet
Use one side seal kit on each cabinet row; select to match the depth of the cabinet/frame
Explore Product Options
Refine By
Confirm Selections
Reset
Type
Floor Seal Kit, Front and Rear
Floor Seal Kit, Sides
Size
For 23.6"W (600 mm) Cabinet
For 27.6"W (700 mm) Cabinet
For 29.5"W (750 mm) Cabinet
For 31.5"D (800 mm) Cabinet
For 31.5"W (800 mm) Cabinet
For 39.4"D (1000 mm) Cabinet
For 41.3"D (1050 mm) Cabinet
For 43.3"D (1100 mm) Cabinet
For 47.2"D (1200 mm) Cabinet
Color
Black
Glacier White
Refine By
Confirm Selections
Reset
Type
Floor Seal Kit, Front and Rear
Floor Seal Kit, Sides
Size
For 23.6"W (600 mm) Cabinet
For 27.6"W (700 mm) Cabinet
For 29.5"W (750 mm) Cabinet
For 31.5"D (800 mm) Cabinet
For 31.5"W (800 mm) Cabinet
For 39.4"D (1000 mm) Cabinet
For 41.3"D (1050 mm) Cabinet
For 43.3"D (1100 mm) Cabinet
For 47.2"D (1200 mm) Cabinet
Color
Black
Glacier White
Explore Sizes & Options
(
18
Product Options)
Select Product Options
Selected Options
Clear All
Product Number
Type
Size
Color
Price (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters
Load More