Intelligent Fan Kit For ThinLine II Wall-Mount Cabinet
Helpful Downloads & Links
Design Tools
Overview

The ThinLine II Intelligent Fan Kit uses a solid state temperature control to vary fan speed from an ultra quiet low speed to low air temperature through increasingly higher speeds as temperature rises.

Key Features and Benefits
  • 13051-001 Intelligent Fan Specifications
    • Minimum Fan Speed (air temp 77° or less)
      • 65 CFM (Free Air)
      • 34dB (Noise Level)
    • Maximum Fan Speed (air temp 104° or greater)
      • 120 CFM (Free Air)
      • 51 dB (Noise Level)
  • 13051-002 Intelligent Fan Specifications
    • Minimum Fan Speed (air temp 77° or less)
      • 36 CFM (Free Air)
      • 28 dB (Noise Level)
    • Maximum Fan Speed (air temp 113° or greater)
      • 49 CFM (Free Air)
      • 33 dB (Noise Level)
Explore Product Options
Refine By
Refine By
Explore Sizes & Options (2 Product Options)
Product Number Cabinet Style Price (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters