Bay Seal Kit
Helpful Downloads & Links
Product Information
Design Tools
Overview

Bay Seal Kit is only used with 23.6”W (600 mm) GF-Series GlobalFrame Gen 2 or F-Series TeraFrame Gen 3 Cabinets when the cabinets are bayed to align with 24”W (610 mm) floor tiles. The bay seal kit fills the small gaps left between cabinets.

Features and Benefits
  • Flexible plastic insert that blocks airflow between cabinets
  • Includes: side baffles, cut to length
  • Material: Plastic
  • Finish: Black only
  • Select part number to match the usable height of the cabinet
Explore Product Options
Refine By
Refine By
  • Height
Explore Sizes & Options (11 Product Options)
Product Number Height Price (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters