Air Dam Kit for Z4-Series SeismicFrame
Helpful Downloads & Links
Design Tools
Overview

Air Dam blocks airflow around the sides and top of the equipment mounting space in Z4-Series SeismicFrame® Cabinets, so cold air passes through equipment, and hot air does not recirculate around equipment.

Key Features and Benefits:

  • Attaches to and adjusts with mounting rails
  • Requires a minimum rail setback of 2.3" (58 mm) from the front of the cabinet frame
  • Flexible seal against top and side panels
  • Includes: top, bottom, and side baffles; installation hardware
  • Material: Steel baffles, plastic seals
  • Finish: Black or Glacier White, seals are Black
Explore Product Options
Refine By
Refine By
Explore Sizes & Options (8 Product Options)
Product Number Width Height Finish/ Color Price (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters