Cabinets, Enclosures & Containment
Accessories
Replacement Parts
Single Perforated Metal Front Door for ZetaFrame® Cabinet
Add To Cart
Single Perforated Metal Front Door for ZetaFrame® Cabinet
Qty:
Remove
Cart Subtotal:
Contact us for pricing.
Add to cart
Checkout
Single Perforated Metal Front Door for ZetaFrame® Cabinet
Helpful Downloads & Links
Product Information
Spec Sheet
User Manual
Design Tools
Overview
Key Features and Benefits:
78% perforation provides maximum airflow
Universal mounting location allows use on the front or rear of cabinet frame
Reversible to open from the right or left, must move hinges/latch
Opens 120° when cabinets are bayed, 145° when stand alone
Hinge pins allow quick and easy tool-less removal of the door for maintenance access
Features integral bonding, no additional ground straps required
Uses Single-Point Latch Kit (ordered separately)
Includes door, hinges, standard swing handle and keyed lock.
Material: Steel
Finish: Black or Glacier White
Explore Product Options
Refine By
Confirm Selections
Reset
Cabinet Width
23.6"W (600 mm)
27.6"W (700 mm)
29.5"W (750 mm)
31.5"W (800 mm)
Color
Black
Glacier White
Height (U)
42U
45U
48U
52U
Refine By
Confirm Selections
Reset
Cabinet Width
23.6"W (600 mm)
27.6"W (700 mm)
29.5"W (750 mm)
31.5"W (800 mm)
Color
Black
Glacier White
Height (U)
42U
45U
48U
52U
Explore Sizes & Options
(
32
Product Options)
Select Product Options
Selected Options
Clear All
Product Number
Cabinet Width
Color
Height (U)
Price (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters
Load More