Cabinets, Enclosures & Containment
Accessories
Equipment Rails
Vertical Lashing Bracket for CUBE-iT Cabinet
Add To Cart
Vertical Lashing Bracket for CUBE-iT Cabinet
Qty:
Remove
Cart Subtotal:
Contact us for pricing.
Add to cart
Checkout
Vertical Lashing Bracket for CUBE-iT Cabinet
Helpful Downloads & Links
Product Information
Data Sheet
Design Tools
Overview
Vertical Lashing Bracket for CUBE-iT Cabinets provides multiple point for premise cables.
Attaches to center chassis with included hardware
Adjustable front-to-rear
Explore Product Options
Refine By
Confirm Selections
Reset
Height
23" (584.2 mm)
35" (889 mm)
47" (1193.8 mm)
60" (1524 mm)
72.3" (1836 mm)
Finish/ Color
Black
Glacier White
Refine By
Confirm Selections
Reset
Height
23" (584.2 mm)
35" (889 mm)
47" (1193.8 mm)
60" (1524 mm)
72.3" (1836 mm)
Finish/ Color
Black
Glacier White
Explore Sizes & Options
(
10
Product Options)
Select Product Options
Selected Options
Clear All
Product Number
Height
Finish/ Color
Price (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters
Load More