Front-to-Rear Cable Manager
Helpful Downloads & Links
Design Tools
Overview

Front-to-Rear Cable Manager attaches to the back of equipment mounting rails creating a front-to-rear pathway between the front and rear mounting rails for cables. For use with GF-Series GlobalFrame Gen 2 or F-Series TeraFrame Gen 3 Cabinets.

Key Features and Benefits

 

  • For use on 27.6”W (700 mm) and 31.5”W (800 mm) cabinets
  • Mounting locations behind cable openings on each rail
  • Attaches to mounting rails and extends to match depth
  • Creates a 2.5”W (64 mm) x 3”D (78 mm) front-to-rear pathway for cables
  • Includes: cable manager, installation hardware
  • Material: Steel panels, Finish: Black or Glacier White
Explore Product Options
Refine By
Refine By
Explore Sizes & Options (2 Product Options)
Product Number Finish/ Color Price (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters