October 2016 - Chatsworth Products Takes its IT Infrastructure Expertise into the Industrial Space with RMR® Industrial Enclosures

Intuitive Online Design Tool Simplifies Product Configuration, Delivers Complete Solution under One Part Number


RMR Industrial EnclosuresAGOURA HILLS, Calif., October 13, 2016 — For more than 25 years, data center professionals around the globe have trusted Chatsworth Products (CPI) to protect their technology investments. Now, CPI is taking its expertise into the industrial space with the introduction of RMR® Industrial Enclosures—advanced storage solutions engineered with cutting-edge sealing technology that are certified to meet NEMA 12 and IEC IP 55 protection ratings, and feature extensive equipment mounting options.

RMR (pronounced “armor”) enclosures are UL Type 12 Listed and IP 55 Classified, which verify that equipment is protected from the intrusion of foreign object such as dirt, dust, lint and fibers, as well as noncorrosive liquid ingress such as light dripping and splashing. Businesses that need to protect IT equipment, automation electronics and electrical controls in nonhazardous indoor locations can now benefit from CPI's high-quality enclosures, cable and thermal management innovations.

RMR enclosures deliver innovation, configurability and quality in features that include:

• UL Type 12 and IP 55 protection ratings
• Rapid product modification and kitting
• Complete solution under one part number
• Formed-in-place foam gaskets for optimal sealing
• Multiple equipment mounting options and accessories to support IT equipment, electronics and controls

The enclosures are available in three configurations:

RMR Modular Enclosure
RMR Modular Enclosure features a free-standing design and is available with a range of door, side and top panel options. RMR Modular Enclosure provides floor mounting for large amounts of equipment and can be configured into multi-enclosure bays, as well as fitted with multiple plates for equipment.

RMR Fixed Wall-Mount Enclosure
RMR Fixed Wall-Mount Enclosure features integrated top and bottom gland plates and easy adjustment of panels or 19”EIA (486 mm) rails. It is used to store smaller amounts of automation equipment, as well as wall and overhead placement where equipment needs to be above work cells.

RMR Swing Wall-Mount Enclosure
RMR Swing Wall-Mount Enclosure is designed for placing network equipment into harsh environments and features a three-part that provides quick access to the front and back of equipment.

“Technology is being deployed everywhere, and the equipment is going into places it was never intended to be located. Our customers have relied on CPI to provide high-performance solutions to support their critical network infrastructure for years; so, as networks continue to expand into industrial spaces, it is only logical for us to expand our portfolio to continue offering the same level of support in these less than ideal locations. On behalf of CPI’s employee-owners, I am proud to be introducing the new RMR Industrial Enclosures product family,” stated Sam Rodriguez, CPI Senior Product Manager of Cabinet & Thermal Management Solutions.

RMR enclosures can be easily configured with the CPI Product Designer, a simple digital tool that allows you to quickly select the size, features and accessories needed for a specific application. CPI Product Designer will generate bills of material, drawings, 3D models and sales documents automatically under one part number.

To learn more about CPI’s RMR Industrial Enclosures, visit the website.

About Chatsworth Products

Chatsworth Products (CPI) is a global manufacturer of products and solutions that protect your ever-growing investment in information and communications technology for IT and industrial automation applications. We act as your business partner and are uniquely prepared to respond to your requirements with global availability and rapid product customization, giving you a competitive advantage. With decades of experience engineering thermal, power and cable management solutions for the data center, enterprise networking and industrial enclosure markets, CPI is well positioned to provide you with unequaled application expertise, customer service and technical support, and a global network of industry-leading distributors.

CPI is listed with the General Services Administration (GSA) under Federal Supply Schedule IT 70. Products are also available through GSA Advantage and through Government Wide Acquisition Contracts (GWACs), including GSA Connections and NITAAC-ECS III (www.chatsworth.com/gov).

©2025 Chatsworth Products, Inc. All rights reserved. Chatsworth Products, Clik-Nut, CPI, CPI Passive Cooling, CUBE-iT, Secure Array, eConnect, Evolution, GlobalFrame, MegaFrame, QuadraRack, RMR, Saf-T-Grip, SeismicFrame, SlimFrame, TeraFrame, Motive, EuroFrame, Velocity and ZetaFrame are federally registered trademarks of Chatsworth Products. H-Plane, Hi-Bar, In-Plane, M-Frame, NetPoint, Oberon, Simply Efficient, Skybar, and Wi-Tile and are trademarks of Chatsworth Products.

MEDIA CONTACT
Maren Price
Marketing Content Manager
Email: [email protected]

See all CPI Contacts

For complete media and press information, resources and more, visit the CPI Press Kit.