WESTLAKE VILLAGE, Calif., Jan. 13, 2016 — Visit Chatsworth Products (CPI) to get a firsthand look at the new Standard Wall-Mount Cabinet, Adjustable Cable Runway and Locking eConnect
® Power Distribution Units (PDUs) during the 2016 BICSI Winter Conference & Exhibition, Jan. 31 – Feb. 4 at the Rosen Shingle Creek Resort and Convention Center in Orlando, Fla.
The structurally advanced Standard Wall-Mount Cabinet is a metal enclosure designed to provide secure storage for network and telecommunications equipment in small worksites, complex spaces, public environments and remote facilities.
The highly adaptable Adjustable Cable Runway creates a flexible point-to-point pathway for network cabling in data centers, entrance rooms, distribution areas (MDA, HDA), telecommunications rooms and other spaces where cabling enters or exits the pathway. The Adjustable Cable Runway features unique, movable Cross Members that are attached to Runway Stringers at 12-inch (305 mm) intervals by two thread-forming screws, which once loosened, allow the Cross Members to slide easily across the Runway Stringers.
Newly enhanced
eConnect PDUs now include Click Secure Locking Outlet options to help prevent accidental disconnections. Additionally, Secure Array IP Consolidation is now available, allowing the use of a single IP address for up to 32 connected PDUs.
CPI will also be displaying several of its already popular data center solutions, including:
Aisle Containment,
F-Series TeraFrame® Gen 3 Cabinets,
N-Series TeraFrame Gen 3 Network Cabinets and
GF-Series GlobalFrame® Gen 2 Cabinets.
Also highlighted at the BICSI event will be CPI’s Racks, Runway and Cable Management solutions, which will be used during the Ninth Annual Cabling Skills Challenge, where BICSI Installers and Technicians will compete for the title of Installer of the Year.
Stop by Booth 301 at the 2016 BICSI Winter Exhibition to check out CPI’s newest product releases, as well as other innovation solutions. Register to attend the event here.